Conductive Foreign Matter Removal Tool Peta Micron

Brand :
ATOM KOUSAN

Caution

    Product Description

    [Features]
    · The tip has a structure in which a spherical shape core material is coated with adhesive urethane, so the contact area is suppressed to the minimum even when touching the workpiece, and the core material is prevented from scratching the workpiece.
    · All parts of both Peta-micron and the axle rod have conductivity, which prevents charging.
    · No silicon whatsoever is used during the manufacturing process or in the material.
    [Applications]
    · Pick-up tool for foreign matter removal.
    [Material]
    · Adhesive part: conductive urethane rubber
    · Cover part: conductive polypropylene (PP)
    · Core material: stainless steel (SUS304)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    PMC200-AS | Conductive Foreign Matter Removal Tool Peta Micron | ATOM KOUSAN | MISUMI Thailand