(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Lead-Free Resin-Flux Cored Solder Wire Diameter (mm) 0.5-1.2

Lead-Free Resin-Flux Cored Solder Wire Diameter (mm) 0.5-1.2

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,226.05 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SR37LFM48-05
SR37LFM48-08
SR37LFM48-065
SR37LFM48-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire diameter
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 5,226.05

FLUX 1 Piece(s) 14 Day(s) 0.5 4942512101317 287-7147 500 1 Roll

฿ 10,175.00

FLUX 1 Piece(s) 12 Day(s) 0.8 4942512101232 287-7163 800 1 Roll

฿ 7,818.53

FLUX 1 Piece(s) 19 Day(s) 0.65 4942512101218 287-7155 800 1 Roll

฿ 9,932.50

FLUX 1 Piece(s) 19 Day(s) 1.2 4942512101270 287-7180 800 1 Roll

Basic Specifications

  • Lead Free
  • Product Type
    Thread Solder
  • Flux (With Resin)
    Enter
  • Fusing point(°C)
    217 to 220
  • Flux
    SR-37, MIL-RA class, JIS A class
  • Flux Content(%)
    3.5%
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Reduced flux scattering by about 80 to 90% in comparison to our conventional product.
· Scattering prevention type lead free solder that is environmentally-friendly.
[Applications]
· Wiring/connection of precision electric and electronic equipment.
[Material]
· Alloy composition (tin: 96.5%, silver: 3.0%, copper: 0.5%)

Part Number
SR37LFM48-05
SR37LFM48-08
SR37LFM48-065
SR37LFM48-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire diameter
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 5,226.05

FLUX 1 Piece(s) 14 Day(s) 0.5 4942512101317 287-7147 500 1 Roll

฿ 10,175.00

FLUX 1 Piece(s) 12 Day(s) 0.8 4942512101232 287-7163 800 1 Roll

฿ 7,818.53

FLUX 1 Piece(s) 19 Day(s) 0.65 4942512101218 287-7155 800 1 Roll

฿ 9,932.50

FLUX 1 Piece(s) 19 Day(s) 1.2 4942512101270 287-7180 800 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1