(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
GP-501 |
GP-501RT-1C |
GP-501RT-2.4C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Maximum Temperature (°C) | Other | Overall Length (mm) |
Soldering Iron Tip Diameter (mm) |
Accessory soldering iron tip | Conforming trowel | JAN Code | Trusco Code | Mass (g) |
Specifications | Time of continuous use | Quantity of Gas Filled (ml) |
Heater Details | Contents |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,357.00 |
CORDLESS SOLDERING IRONS | 1 Piece(s) | 6 Day(s) | Cordless Soldering Iron | 580 (When using soldering iron) | - | 223 | 2.4 | GP-501RT-2.4C | - | 4975205620161 | 438-0878 | 147 | Electric soldering iron, equivalent to 25 to 125 W | 45 minutes | 18 | Ceramic heater | 1 pc. | ||
฿ 634.29 |
CORDLESS SOLDERING IRONS | 1 Piece(s) | 10 Day(s) | Trowel tips for Soldering Irons | - | Option | 40 | 1.0 | - | GP-501 | 4975205562331 | 438-0886 | 13 | - | - | - | - | 1 pc. | ||
฿ 634.29 |
CORDLESS SOLDERING IRONS | 1 Piece(s) | 35 Day(s) | Trowel tips for Soldering Irons | - | Option | 40 | 2.4 | - | GP-501 | 4975205562348 | 438-0894 | 12.2 | - | - | - | - | 1 pc. |
[Features]
· The tip of the soldering iron is lead-free solder plating.
· A replacement iron tip.
[Applications]
· Soldered.
Part Number |
---|
GP-501 |
GP-501RT-1C |
GP-501RT-2.4C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Maximum Temperature (°C) | Other | Overall Length (mm) |
Soldering Iron Tip Diameter (mm) |
Accessory soldering iron tip | Conforming trowel | JAN Code | Trusco Code | Mass (g) |
Specifications | Time of continuous use | Quantity of Gas Filled (ml) |
Heater Details | Contents |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,357.00 |
CORDLESS SOLDERING IRONS | 1 Piece(s) | 6 Day(s) | Cordless Soldering Iron | 580 (When using soldering iron) | - | 223 | 2.4 | GP-501RT-2.4C | - | 4975205620161 | 438-0878 | 147 | Electric soldering iron, equivalent to 25 to 125 W | 45 minutes | 18 | Ceramic heater | 1 pc. | ||
฿ 634.29 |
CORDLESS SOLDERING IRONS | 1 Piece(s) | 10 Day(s) | Trowel tips for Soldering Irons | - | Option | 40 | 1.0 | - | GP-501 | 4975205562331 | 438-0886 | 13 | - | - | - | - | 1 pc. | ||
฿ 634.29 |
CORDLESS SOLDERING IRONS | 1 Piece(s) | 35 Day(s) | Trowel tips for Soldering Irons | - | Option | 40 | 2.4 | - | GP-501 | 4975205562348 | 438-0894 | 12.2 | - | - | - | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?