- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Gas Type Cordless Soldering Iron Kotelyzer Auto Mini Lead-Free Solder Compatible Pistol Type Set
Specifications of GT-02
-
- Product Model
- Cordless Soldering Iron
-
- Supports Lead-free Soldering
- Y
-
- Maximum Temperature (°C)
- Approx. 250 to 450 (soldering iron), approx. 650 (hot blow)
-
- Total Length(mm)
- 145
-
- Supplied Iron Tip
- 91-01-01
-
- Continuous Use Time(Minutes)
- 60
-
- Gas Filling Amount(ml)
- 12
-
- JAN Code
- 4933505300022
-
- Trusco Code
- 475-5502
-
- Features
- One-Touch Ignition Type
-
- Set contents
- Hot Blow Tip, Strap, Dedicated Protection Cap
-
- Amount Of Content
- 1 Set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,328.81
|
ELECTRIC SOLDERING IRONS
|
1 Piece(s)
|
|
1 Day(s)
|
1 Set |
Basic Specifications
-
- Product Model
- Cordless Soldering Iron
-
- Supports Lead-free Soldering
- Y
-
- Maximum Temperature (°C)
- Approx. 250 to 450 (soldering iron), approx. 650 (hot blow)
-
- Total Length(mm)
- 145
-
- Supplied Iron Tip
- 91-01-01
-
- Continuous Use Time(Minutes)
- 60
-
- Gas Filling Amount(ml)
- 12
-
- JAN Code
- 4933505300022
-
- Trusco Code
- 475-5502
-
- Features
- One-Touch Ignition Type
-
- Set contents
- Hot Blow Tip, Strap, Dedicated Protection Cap
-
- Amount Of Content
- 1 Set
Product Description
[Features]
·It is a pistol type based on the Kotelyzer Auto Mini Type.
·Can be used as a soldering iron or a hot air blower.
[Applications]
·Soldering for electrical work.
·Soldering for communication work.
·Shrinking of heat shrink tubes.
Specifications of GT-02
-
- Product Model
- Cordless Soldering Iron
-
- Supports Lead-free Soldering
- Y
-
- Maximum Temperature (°C)
- Approx. 250 to 450 (soldering iron), approx. 650 (hot blow)
-
- Total Length(mm)
- 145
-
- Supplied Iron Tip
- 91-01-01
-
- Continuous Use Time(Minutes)
- 60
-
- Gas Filling Amount(ml)
- 12
-
- JAN Code
- 4933505300022
-
- Trusco Code
- 475-5502
-
- Features
- One-Touch Ignition Type
-
- Set contents
- Hot Blow Tip, Strap, Dedicated Protection Cap
-
- Amount Of Content
- 1 Set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,328.81
|
ELECTRIC SOLDERING IRONS
|
1 Piece(s)
|
|
1 Day(s)
|
1 Set |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?