Replacement Part for Thermoregulated Soldering Iron (Lead-Free Soldering Supported)

Brand :
HOZAN

Caution

    Product Description

    Thermoregulated soldering iron replacement part for HS-26.
    [Features]
    · 15 types of soldering iron tip shapes are available.
    · Lineup includes tapered models for ultra-small tip parts and high-capacity cylindrical models.
    · Cap nuts, protective pipes, bit fixing pipes, and heaters are available.
    [Applications]
    · Convenient for soldering work.

    Features

    ●A soldering iron integrated temperature control circuit corresponding to lead-free solder.
    ●Temperature control circuit is built-in the grip and temperature control is possible by dial.

    Specification

    ●Compatible Iron:HS-26
    ●SPQ(piece):10
    ●Lead-free Solder Compliant 
    ●Power Cord Length: 1.5m
    ●Heater: HS-130 
    ●Iron Tip: HS-132
    ●Heater Separation Type
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat