Temperature-Controlled Soldering Iron Lead-Free Soldering Supported Electricity Consumption (W) 80

Brand :
GOOT

Caution

    Product Description

    [Features]
    ・ The set temperature is reached in approx. 6 seconds after the power supply is turned on. The definitive version of lead-free soldering work has appeared
    ・ Built-in sleep function to prevent burning
    ・ Small high power heater (72 W) with excellent heat recovery
    ・ ESD-compliant specifications that protect the product from static electricity
    ・ Easy-to-read digital temperature display
    ・ Even during continuous work, there is almost no concern about the temperature drop. Ideal for lead-free soldering work
    ・ With the newly designed slide system, the soldering iron tip can be replaced while it is hot. Work can be done easily
    ・ The heat insulation structure can handle long-term work without problems
    ・ All types have steel plating thickness in consideration of corrosion of lead-free solder

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Temperature-Controlled Soldering Iron Lead-Free Soldering Supported Electricity Consumption (W) 80 | GOOT | MISUMI Thailand