(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
THP-D33 |
THP-D34 |
THP-D35 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Usable thickness (mm) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,033.00 |
EYELET RING | 1 Pack(s) |
10,000 Pieces Per Package |
1 Day(s) | 1 | 4989999363821 | 754-0108 | 1 Pack (10,000 pcs) | ||
฿ 4,409.00 |
EYELET RING | 1 Pack(s) |
10,000 Pieces Per Package |
1 Day(s) | 1.5 | 4989999363838 | 754-0116 | 1 Pack (10,000 pcs) | ||
฿ 5,053.00 |
EYELET RING | 1 Pack(s) |
10,000 Pieces Per Package |
1 Day(s) | 2 | 4989999363845 | 754-0124 | 1 Pack (10,000 pcs) |
[Features]
· It is a small sized one-sided eyelet with 3 mm O.D.
[Applications]
· Suitable for electric substrates and electronic parts.
[Material]
· Brass
Part Number |
---|
THP-D33 |
THP-D34 |
THP-D35 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Usable thickness (mm) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,033.00 |
EYELET RING | 1 Pack(s) |
10,000 Pieces Per Package |
1 Day(s) | 1 | 4989999363821 | 754-0108 | 1 Pack (10,000 pcs) | ||
฿ 4,409.00 |
EYELET RING | 1 Pack(s) |
10,000 Pieces Per Package |
1 Day(s) | 1.5 | 4989999363838 | 754-0116 | 1 Pack (10,000 pcs) | ||
฿ 5,053.00 |
EYELET RING | 1 Pack(s) |
10,000 Pieces Per Package |
1 Day(s) | 2 | 4989999363845 | 754-0124 | 1 Pack (10,000 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?