(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double-Sided Eyelet (Brass/Nickel-Plated), in Blister Pack

Double-Sided Eyelet (Brass/Nickel-Plated), in Blister Pack

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 173.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
P-THP-BN4
P-THP-BN5
P-THP-BN7
P-THP-BN8
P-THP-BN10
P-THP-BN12
P-THP-BN15
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Diameter
(mm)
Usable thickness
(mm)
JAN Code Trusco Code Amount Of Content

฿ 173.00

EYELET RING 1 Pack(s)

100 Pieces Per Package

12 Day(s) 4 1.5 4989999293920 751-1418 1 Pack (100 pcs)

฿ 383.41

EYELET RING 1 Pack(s)

100 Pieces Per Package

1 Day(s) 5 2 4989999293937 751-1426 1 Pack (100 pcs)

฿ 317.15

EYELET RING 1 Pack(s)

50 Pieces Per Package

1 Day(s) 7 2.5 4989999293944 751-1434 1 Pack (50 pcs)

฿ 231.05

EYELET RING 1 Pack(s)

20 Pieces Per Package

12 Day(s) 8 2.5 4989999293951 751-1442 1 Pack (20 pcs)

฿ 290.04

EYELET RING 1 Pack(s)

20 Pieces Per Package

12 Day(s) 10 3.0 4989999293968 751-1388 1 Pack (20 pcs)

฿ 314.15

EYELET RING 1 Pack(s)

20 Pieces Per Package

1 Day(s) 12 3.5 4989999293975 751-1396 1 Pack (20 pcs)

฿ 309.73

EYELET RING 1 Pack(s)

10 Pieces Per Package

1 Day(s) 15 4.0 4989999293982 751-1400 1 Pack (10 pcs)

Basic Specifications

  • Conforming tools
    THP-SP (Inner Diameter 10-15 mm), THP-P (Inner Diameter 4-15 mm), THP-PH (Inner Diameter 4-8 mm), THP-HP (Inner Diameter 4-15 mm)

Product Description

[Features]
· The material has superior strength compared to aluminum.
[Applications]
· Used for decorative functions, and suitable for repairs, reinforcement and creation of document binding, stationery, bags and shoes.
[Material]
· Brass (Nickel plated)

Part Number
P-THP-BN4
P-THP-BN5
P-THP-BN7
P-THP-BN8
P-THP-BN10
P-THP-BN12
P-THP-BN15
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Diameter
(mm)
Usable thickness
(mm)
JAN Code Trusco Code Amount Of Content

฿ 173.00

EYELET RING 1 Pack(s)

100 Pieces Per Package

12 Day(s) 4 1.5 4989999293920 751-1418 1 Pack (100 pcs)

฿ 383.41

EYELET RING 1 Pack(s)

100 Pieces Per Package

1 Day(s) 5 2 4989999293937 751-1426 1 Pack (100 pcs)

฿ 317.15

EYELET RING 1 Pack(s)

50 Pieces Per Package

1 Day(s) 7 2.5 4989999293944 751-1434 1 Pack (50 pcs)

฿ 231.05

EYELET RING 1 Pack(s)

20 Pieces Per Package

12 Day(s) 8 2.5 4989999293951 751-1442 1 Pack (20 pcs)

฿ 290.04

EYELET RING 1 Pack(s)

20 Pieces Per Package

12 Day(s) 10 3.0 4989999293968 751-1388 1 Pack (20 pcs)

฿ 314.15

EYELET RING 1 Pack(s)

20 Pieces Per Package

1 Day(s) 12 3.5 4989999293975 751-1396 1 Pack (20 pcs)

฿ 309.73

EYELET RING 1 Pack(s)

10 Pieces Per Package

1 Day(s) 15 4.0 4989999293982 751-1400 1 Pack (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1