Helmet SYF-V Made Of FR Resin (With Ventilation Holes, Raindrop Redirecting Groove and Shock Absorbing Liner)

Caution
Product Description
Lightweight FRP type hard hat with inlet/outlet port.
[Features]
·The liner is also used to protect from flying/falling objects and crashes.
·The interior is equipped with NP single-action chin strap as standard equipment.
·Inlet/outlet port reduce stuffiness and have a groove to prevent raindrops.
·The single-action ratchet headband makes size adjustment easy.
Hard hat with ventilation

Inlet/outlet port are provided to reduce stuffiness.
Product Specifications

Dimensional drawing of FRP resin hard hat SYF-V type (with inlet/outlet port, with raindrop prevention groove, with shock absorbing liner), SYF-V-SYF-PSV
Head circumference guide: 555 to 605
| Model name | Interior | Liner | Bolt | Weight (g) |
|---|---|---|---|---|
| SYF-V type SYF-PS style V | SYF | S | Resin | 345 |
Material: FRP
Classification: With liner for flying and falling objects, protection in case of a crash Lightweight type