Helmet SYF Type Made OF FRP Resin (With Raindrop Redirecting Grooves and Shock Absorbing Liner)

Caution
Product Description
Lightweight and FRP type hard hat.
[Features]
·The liner is also used to protect from flying/falling objects and crashes.
·Each interior is equipped with NP single-action chin strap as standard.
·With ventilation and inlet/outlet port to reduce stuffiness.
·With a drip prevention groove.
·The single-action ratchet headband makes size adjustment easy.
Best-selling hard hat

Lightweight type.
Drawing and dimensions of FRP resin hard hat SYF type (with raindrop prevention groove / shock absorbing liner), SYF-SYF-PS

Dimensional drawing of FRP resin hard hat SYF type (with raindrop prevention groove, shock absorbing liner), SYF-SYF-PS
| Model name | Interior | Liner | Bolt | Weight (g) |
|---|---|---|---|---|
| SYF type SYF-PS style | SYF | S | Resin | 345 |
Material: FRP
Classification: For flying and falling objects, for protection in case of a crash, with liner