Helmet AG-05S Type (With Transparent Visor, Shield Face, Shock Absorbing Liner)

Brand :
DIC PLASTICS

Caution

    Product Description

    A security hard hat with a face shield.
    [Features]
    ·You can easily adjust the size with the single-action ratchet type headband.
    ·Workability and safety can be improved by widening the upper field of view by adopting a transparent visor.
    ·With a protective face shield, it protects the eyes and can be stored inside the hard hat when not in use.
    ·Comes with a liner as standard. For both flying and falling objects and protection in the event of a crash.
    ·E1 long single-action chin strap standard equipment.

    Dedicated hard hat for the security industry

    A transparent visor and a face shield can protect your important eyes.

    With a transparent visor and a face shield, you can protect your important eyes.

    SY interior type.

    SY interior type.

    Equipped with a face shield.

    Equipped with a face shield.

    Product Specifications

    Dimensional drawing of hard hat AG-05S type (with transparent visor, with face shield, and shock absorbing liner), AG-05S-SYE-K7-A. Head circumference guide: 555 to 595

    Dimensional drawing of hard hat AG-05S type (with transparent visor, face shield, shock absorbing liner), AG-05S-SYE-K7-A
    Head circumference guide: 555 to 595

    Model nameInteriorLinerWeight (g)
    AG-05S type SYE-K7 style (With face shield)SYK7565

    Material: Cap / ABS, Visor and shield / PC
    Classification: For flying and falling objects, for protection in case of a crash, with liner

    Behind the scenes

     

    The manufacturer had a hard time designing a concrete measure to pass the test of hard hats "for flying and falling objects" and "for protection in the event of a crash" after making them have "large transparent visor" compatible with security applications, "new structural shield that can be easily taken in and out with one hand," and "advanced design with expanded occipital protection range" properties.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat