Helmet MGA Type (MP Type) MGA-PAE-A

Brand :
DIC PLASTICS

Caution

    Product Description

    Classic MP style compact hard hat.
    [Features]
    ·Single-action ratchet headband makes size adjustment easy.
    ·Insulation performance test certified product (Ministry of Health, Labor and Welfare of Japan "Standards for insulation protective equipment, etc.").
    ·The interior is equipped with an NP single-action chin strap as standard.
    [Application]
    ·It can be used to prevent or reduce the danger of flying objects, falling objects, head electric shock, etc., at the work site.

    Classic style hard hat

    No liner type.

    No liner type.

    Product Specifications

    Dimensional drawing of hard hat MGA type (MP type), MGA-PAE-A. Head circumference guide: 555 to 585

    Dimensional drawing of hard hat MGA type (MP type), MGA-PAE-A
    Head circumference guide: 555 to 585

    Model nameInteriorLinerWeight (g)
    MGA type PAE stylePA350

    Material: ABS
    Classification: For flying and falling objects, for electricity / 7,000 V or less

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Helmet MGA Type (MP Type) MGA-PAE-A | DIC PLASTICS | MISUMI Thailand