1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jaws Flex Clamp Mount

CAMERA

Jaws Flex Clamp Mount
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,107.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
● A clamp and flexible arm set.
● Can be firmly secured even to uneven shapes and extremely thin objects.
● Uses a flexible arm, which makes wide angle filming possible.

[Applications]
● For clamping onto various objects to secure a GoPro camera.

Part Number
ACMPM-001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,107.00

CAMERA 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Accessory Material Plastic Specifications Diameter 0.6 cm to 5 cm sized objects can be secured
Ordering Unit(piece) 1 JAN Code 4936080888756 Order Code 764-0722
Mass(g) 200 Compatible Model HERO4(BK/SIL)/HERO session/HERO(+LCD)

Please check the type/dimensions/specifications of the part ACMPM-001 in the Jaws Flex Clamp Mount series.