1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Suction Cap Mount

CAMERA

Suction Cap Mount
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,409.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Camera is sold separately.

Product Description

[Features]
● A mount for securing a GoPro camera to smooth surfaces such as steel or glass by using a strong suction cup.
● The mounting surface does not scratch easily, and making minor adjustments after attachment is easy.

[Applications]
● For mounting on cars, boats, motorcycles, etc.

Part Number
AUCMT-302
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,409.00

CAMERA 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Accessory Material Plastic, Suction Cup (PVC) Ordering Unit(piece) 1
JAN Code 4936080888725 Order Code 764-0781 Mass(g) 200
Compatible Model HERO4(BK/SIL)/HERO session/HERO(+LCD)

Please check the type/dimensions/specifications of the part AUCMT-302 in the Suction Cap Mount series.