1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Post-it Recycled Paper Cost Reduction Power Pack【4,000 Pieces Per Package】

STICKY SHEET

Post-it Recycled Paper Cost Reduction Power Pack
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,993.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made using recycled paper consisting of 100% wastepaper pulp for effective use of resources.
A large quantity at an affordable price.
A Post-it product recommended for bulk purchasing by offices.
Standard size labels.

Part Number
5002-K
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,993.00

STICKY SHEET 1 Pack(s)

4,000 Pieces Per Package

12 Day(s)

Loading...

  1. 1

Basic Information

Color Yellow, pink, blue, green Size(mm) 75×25 Trusco Code 542-1063

Please check the type/dimensions/specifications of the part 5002-K in the Post-it Recycled Paper Cost Reduction Power Pack series.