1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Post-it Super Sticky Notes Ruled【900 Pieces Per Package】

STICKY SHEET

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,082.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ruled to facilitate neat writing of long memos or messages.
· A Super Sticky product that holds fast and ensures messages are communicated accurately.
· Ruled to make writing and reading easier.

Part Number
6301SS-NE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,082.00

STICKY SHEET 1 Pack(s)

900 Pieces Per Package

12 Day(s)

Loading...

  1. 1

Basic Information

Color Orange, electric blue, ultra yellow, lime, rose Size(mm) 75×75 Trusco Code 829-1092

Please check the type/dimensions/specifications of the part 6301SS-NE in the Post-it Super Sticky Notes Ruled series.