1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Post-it Economy Pack Labels Recycled Paper【2,000 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 622.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Made using recycled paper consisting of 100% wastepaper pulp for effective use of resources.
· A large quantity at an affordable price. A Post-it product recommended for bulk purchasing by offices.
· Standard size labels.
· Rich color gradation.

Part Number
5601-K
5601-R
5601-Y
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipColor Trusco Code

฿ 622.00

STICKY SHEET 1 Pack(s)

2,000 Pieces Per Package

10 Day(s) Yellow, pink, blue, green542-1314

฿ 638.00

STICKY SHEET 1 Pack(s)

2,000 Pieces Per Package

10 Day(s) Rainbow (white background with red, orange, green, blue line)542-1322

฿ 638.00

STICKY SHEET 1 Pack(s)

2,000 Pieces Per Package

10 Day(s) Yellow828-6774

Loading...

  1. 1

Basic Information

Size(mm) 75×12.5