(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert Nut with Box

Insert Nut with Box

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 3,285.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T-INS-350-C
T-INS-470-C
T-INS-580-C
T-INS-610-C
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pilot Hole Dia.
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Nut Outer Diameter
(mm)
Applicable Screw Amount Of Content

฿ 3,285.00

NUT 1 Pack(s)

100 Pieces Per Package

1 Day(s) 4.9 9.5 4989999219159 432-8841 1.4 4.7 M3 x 0.5 A Box (100 pieces)

฿ 3,437.00

NUT 1 Pack(s)

100 Pieces Per Package

1 Day(s) 6.5 9.5 4989999219166 432-8850 1.9 6.3 M4 x 0.7 A Box (100 pieces)

฿ 3,824.00

NUT 1 Pack(s)

100 Pieces Per Package

1 Day(s) 7.3 9.5 4989999219173 432-8868 2.2 7.1 M5×0.8 A Box (100 pieces)

฿ 4,660.00

NUT 1 Pack(s)

100 Pieces Per Package

1 Day(s) 9.6 12.7 4989999219180 432-8876 4.2 9.4 M6 x 1.0 A Box (100 pieces)

Basic Specifications

  • Rivet Body (Flange) Material
    1 or more
  • Flange Thickness(mm)
    0.3
  • Amount Of Content
    A Box (100 pieces)

Product Description

[Features]
· It can be installed to any board over 1 mm thick by adjusting the hole diameter of the base material.
[Applications]
· Residential field: Sash, curtain wall, gate, fence, window lattice, kitchen appliances, steel furniture, etc.
· Household appliances: Refrigerators, microwaves, washing machines, TVs, stereos, etc.
· Automotive vehicle field: buses, trucks, containers, passenger cars, rail carriages, etc.
· Others: Agricultural machinery, vending machinery, electronic parts, office products, communications, etc.
[Material]
· Steel (SUM-23L)

Part Number
T-INS-350-C
T-INS-470-C
T-INS-580-C
T-INS-610-C
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pilot Hole Dia.
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Nut Outer Diameter
(mm)
Applicable Screw Amount Of Content

฿ 3,285.00

NUT 1 Pack(s)

100 Pieces Per Package

1 Day(s) 4.9 9.5 4989999219159 432-8841 1.4 4.7 M3 x 0.5 A Box (100 pieces)

฿ 3,437.00

NUT 1 Pack(s)

100 Pieces Per Package

1 Day(s) 6.5 9.5 4989999219166 432-8850 1.9 6.3 M4 x 0.7 A Box (100 pieces)

฿ 3,824.00

NUT 1 Pack(s)

100 Pieces Per Package

1 Day(s) 7.3 9.5 4989999219173 432-8868 2.2 7.1 M5×0.8 A Box (100 pieces)

฿ 4,660.00

NUT 1 Pack(s)

100 Pieces Per Package

1 Day(s) 9.6 12.7 4989999219180 432-8876 4.2 9.4 M6 x 1.0 A Box (100 pieces)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be mounted to any board with more than 1mm thickness by adjusting the pilot hole diameter of base material.

Specification

●Flange Thickness(mm):0.3
●Q'ty Per Box(piece):100
●Packaged in a box

Materials

●Steel(SUM-23L)