(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blind Nut, Hexalobular Type (Flat Head/Steel)

Blind Nut, Hexalobular Type (Flat Head/Steel)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Use the fastening tool for POP nuts during work.
  • From :
    ฿ 10,028.87 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
SPH-415-HEX
SPH-425-HEX
SPH-515-HEX
SPH-525-HEX
SPH-625-HEX SALE
SPH-640-HEX SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Length
(mm)
JAN Code Trusco Code Caulking Thickness
(mm)
Pilot Hole Dia.
(mm)
Nut Outer Diameter
(mm)
Compatible Screw Flange Thickness
(mm)
Amount Of Content

฿ 12,894.70

LOOK A RIVET 1 Pack(s)

1,000 Pieces Per Package

19 Day(s) 10.3 4536178140362 441-8581 0.5–1.5 6.1 6.0 M4×0.7 0.8 A Box (1000 pieces)

฿ 12,970.21

LOOK A RIVET 1 Pack(s)

1,000 Pieces Per Package

19 Day(s) 11.3 4536178140379 441-8590 1.5–2.5 6.1 6.0 M4×0.7 0.8 A Box (1000 pieces)

฿ 10,028.87

LOOK A RIVET 1 Pack(s)

1,000 Pieces Per Package

12 Day(s) 11.5 4536178140393 441-8603 0.5–1.5 7.1 7.0 M5×0.8 1.0 A Box (1000 pieces)

฿ 14,372.29

LOOK A RIVET 1 Pack(s)

1,000 Pieces Per Package

12 Day(s) 12.5 4536178140416 441-8611 1.5–2.5 7.1 7.0 M5×0.8 1.0 A Box (1000 pieces)

฿ 20,692.61

฿ 16,804.47

LOOK A RIVET 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 15.0 4536178140485 441-8620 0.5–2.5 9.1 9.0 M6×1.0 1.5 A Box (1000 pieces)

฿ 21,205.20

฿ 14,315.63

LOOK A RIVET 1 Pack(s)

1,000 Pieces Per Package

19 Day(s) 16.5 4536178140539 441-8638 2.5~4.0 9.1 9.0 M6×1.0 1.5 A Box (1000 pieces)

Basic Specifications

  • Amount Of Content
    A Box (1000 pieces)

Product Description

[Features]
· Work from one side with a compact dedicated tool makes nut mounting easy even for first-time users.
· The nut body is hexagonal for fastening into hexagonal workpiece pilot holes, providing stable and high strength.
[Applications]
· Automobiles: Door switches
· Electronic devices: Server racks
· General: Massage chairs
[Materials]
· Steel

Part Number
SPH-415-HEX
SPH-425-HEX
SPH-515-HEX
SPH-525-HEX
SPH-625-HEX SALE
SPH-640-HEX SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Length
(mm)
JAN Code Trusco Code Caulking Thickness
(mm)
Pilot Hole Dia.
(mm)
Nut Outer Diameter
(mm)
Compatible Screw Flange Thickness
(mm)
Amount Of Content

฿ 12,894.70

LOOK A RIVET 1 Pack(s)

1,000 Pieces Per Package

19 Day(s) 10.3 4536178140362 441-8581 0.5–1.5 6.1 6.0 M4×0.7 0.8 A Box (1000 pieces)

฿ 12,970.21

LOOK A RIVET 1 Pack(s)

1,000 Pieces Per Package

19 Day(s) 11.3 4536178140379 441-8590 1.5–2.5 6.1 6.0 M4×0.7 0.8 A Box (1000 pieces)

฿ 10,028.87

LOOK A RIVET 1 Pack(s)

1,000 Pieces Per Package

12 Day(s) 11.5 4536178140393 441-8603 0.5–1.5 7.1 7.0 M5×0.8 1.0 A Box (1000 pieces)

฿ 14,372.29

LOOK A RIVET 1 Pack(s)

1,000 Pieces Per Package

12 Day(s) 12.5 4536178140416 441-8611 1.5–2.5 7.1 7.0 M5×0.8 1.0 A Box (1000 pieces)

฿ 20,692.61

฿ 16,804.47

LOOK A RIVET 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 15.0 4536178140485 441-8620 0.5–2.5 9.1 9.0 M6×1.0 1.5 A Box (1000 pieces)

฿ 21,205.20

฿ 14,315.63

LOOK A RIVET 1 Pack(s)

1,000 Pieces Per Package

19 Day(s) 16.5 4536178140539 441-8638 2.5~4.0 9.1 9.0 M6×1.0 1.5 A Box (1000 pieces)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1