Knurled Nut (Made of Steel) Thin Head

Brand :
LOBTEX
Caution
Product Description
[Specifications]
- Mass(g): 1030/1580/3250/3610/4930
- Caulking Thickness(mm): 0.5~2.5/1.0~3.5/1.0~4.0
- Pilot Hole Dia.(mm):6.1/7.1/9.1/11.1/13.1

[Specifications]
- Mass(g): 1030/1580/3250/3610/4930
- Caulking Thickness(mm): 0.5~2.5/1.0~3.5/1.0~4.0
- Pilot Hole Dia.(mm):6.1/7.1/9.1/11.1/13.1
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.