Lobster Blind Nut Rivet (Flat Head/Steel), Comes in Box

Brand :
LOBTEX
Caution
Product Description
[Specifications]
- Mass(g): 1470/1500/1560/1640/2000/2100/2220/2090/3100/3140/3820/4000/4420/4350/5380
- Caulking Thickness(mm): 1.0-2.0/1.0–3.2/1.0–2.5/2.5-4.0/0.5–1.5/1.5–2.5/2.5–3.5
- Pilot Hole Dia.(mm): 6.1/7.1/9.1/11.1/13.1