Metal Fastener (for Manual Fastening) Suitable Sheet Metal Thickness 0-1/2 Inch

Brand :
ATI
Caution
Product Description
This is Metal Fastener (for Manual Fastening) Suitable Sheet Metal Thickness 0-1/2 Inch.
[Features]
· Wing Nut Temporary Fastener
· Standard length
· Hand operated
· For drill: #10/ #20/ #30/ #40/ 1/4"
· Color: Black/ Brass/ Copper/ Zinc
· Weight: 0.1 lbs