(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Metal Fastener (for Power Tools) Suitable Sheet Metal Thickness 0-1/2 Inch

Metal Fastener (for Power Tools) Suitable Sheet Metal Thickness 0-1/2 Inch

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 375.48 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ATI551HNX
ATI552HNX
ATI553HNX
ATI554HNX
ATI556HNX
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Mass
(g)
Compatible Drill Amount Of Content

฿ 375.48

LOOK A RIVET 10 Piece(s) 10 Day(s) Zinc Color 4547230041213 490-3196 40 For #40 10 pcs.

฿ 539.70

LOOK A RIVET 10 Piece(s) 10 Day(s) Copper color 4547230041220 490-3251 41 For #30 10 pcs.

฿ 377.67

LOOK A RIVET 10 Piece(s) 10 Day(s) Black 4547230041237 490-3315 42 For #20 10 pcs.

฿ 377.67

LOOK A RIVET 10 Piece(s) 10 Day(s) Brass color 4547230041244 490-3374 42 For #10 10 pcs.

฿ 437.75

LOOK A RIVET 10 Piece(s) 10 Day(s) Copper color 4547230041251 490-3447 44 For 1/4 inch 10 pcs.

Basic Specifications

  • Compatible metal sheet thickness
    0~1/2
  • Amount Of Content
    10 pcs.

Product Description

This is Metal Fastener (for Power Tools) Suitable Sheet Metal Thickness 0-1/2 Inch.
[Features]
· Hex Nut Temporary Fastener
· Standard length
· Power operated
· For drill: #10/ #20/ #30/ #40/ 1/4"
· Color: Black/ Brass/ Copper/ Zinc
· Weight: 0.1 lbs

Part Number
ATI551HNX
ATI552HNX
ATI553HNX
ATI554HNX
ATI556HNX
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Mass
(g)
Compatible Drill Amount Of Content

฿ 375.48

LOOK A RIVET 10 Piece(s) 10 Day(s) Zinc Color 4547230041213 490-3196 40 For #40 10 pcs.

฿ 539.70

LOOK A RIVET 10 Piece(s) 10 Day(s) Copper color 4547230041220 490-3251 41 For #30 10 pcs.

฿ 377.67

LOOK A RIVET 10 Piece(s) 10 Day(s) Black 4547230041237 490-3315 42 For #20 10 pcs.

฿ 377.67

LOOK A RIVET 10 Piece(s) 10 Day(s) Brass color 4547230041244 490-3374 42 For #10 10 pcs.

฿ 437.75

LOOK A RIVET 10 Piece(s) 10 Day(s) Copper color 4547230041251 490-3447 44 For 1/4 inch 10 pcs.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1