(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Plug, Shrimp Plug, (Made of Polypropylene)

Nylon Plug, Shrimp Plug, (Made of Polypropylene)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 396.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EP1038
EP1050
EP525
EP625
EP632
EP725
EP732
EP825
EP832
EP838
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Overall Length
(mm)
Nominal Diameter
(mm)
Pilot Hole Diam. (Concrete)
(mm)
Pilot Hole Diam. (ALC)
(mm)
JAN Code Trusco Code Max. tensile load
(kN)
Hole depth
(mm)
Mass
(g)
Applicable Part Inner capacity

฿ 480.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

80 Pieces Per Package

1 Day(s) 38 10 10 9.5 4963202073059 372-1183 8.8 44 150 Wood Screw, Tapping Screw 1PK (80 pcs.)

฿ 396.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

60 Pieces Per Package

1 Day(s) 50 10 10 9.5 4963202073097 372-1191 10.1 56 150 Wood Screw, Tapping Screw 1PK (60 pcs.)

฿ 396.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

250 Pieces Per Package

12 Day(s) 25 5 5 4.5 4963202072496 310-6551 2.7 30 150 Wood Screw, Tapping Screw 1PK (250 pcs.)

฿ 396.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

200 Pieces Per Package

1 Day(s) 25 6 6 5.5 4963202072571 310-6560 3.7 31 170 Wood Screw, Tapping Screw 1PK (200 pcs.)

฿ 430.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

180 Pieces Per Package

1 Day(s) 32 6 6 5.5 4963202072618 750-7852 4.5 39 180 Wood screw, Tapping screw 1 Pack (35 pcs) / 1 Pack (180 pcs)

฿ 430.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

160 Pieces Per Package

1 Day(s) 25 7 7 6.5 4963202072694 750-7879 4.4 30 170 Wood screw, Tapping screw 1 Pack (35 pcs) / 1 Pack (160 pcs)

฿ 396.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

140 Pieces Per Package

1 Day(s) 32 7 7 6.5 4963202072731 310-6578 5.4 39 180 Wood Screw, Tapping Screw 1PK (140 pcs.)

฿ 480.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

120 Pieces Per Package

12 Day(s) 25 8 8 7.5 4963202072854 372-1213 4.8 30 160 Wood Screw, Tapping Screw 1PK (120 pcs.)

฿ 480.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

110 Pieces Per Package

1 Day(s) 32 8 8 7.5 4963202072892 310-6586 6.1 40 180 Wood Screw, Tapping Screw 1PK (110 pcs.)

฿ 396.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

100 Pieces Per Package

12 Day(s) 38 8 8 7.5 4963202072939 372-1221 7.3 43 200 Wood Screw, Tapping Screw 1PK (100 pcs.)

Basic Specifications

Product Description

Environmentally-friendly anchor plug, made with dioxin-free resin.
[Features]
· Includes a pointed tip level for easy insertion into pilot holes.
· The lead angle of the center of the head keeps screws straight.
· The different plug outer diameter sizes are color-coded for easy identification.
· Unique design prevents co-rotation, firmly securing the mounted object.
[Applications]
· Ideal for mounting equipment onto concrete and ALC.
· Ideal for all kinds of mounting during electrical work / air conditioning pipe laying / interior construction work.

Part Number
EP1038
EP1050
EP525
EP625
EP632
EP725
EP732
EP825
EP832
EP838
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Overall Length
(mm)
Nominal Diameter
(mm)
Pilot Hole Diam. (Concrete)
(mm)
Pilot Hole Diam. (ALC)
(mm)
JAN Code Trusco Code Max. tensile load
(kN)
Hole depth
(mm)
Mass
(g)
Applicable Part Inner capacity

฿ 480.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

80 Pieces Per Package

1 Day(s) 38 10 10 9.5 4963202073059 372-1183 8.8 44 150 Wood Screw, Tapping Screw 1PK (80 pcs.)

฿ 396.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

60 Pieces Per Package

1 Day(s) 50 10 10 9.5 4963202073097 372-1191 10.1 56 150 Wood Screw, Tapping Screw 1PK (60 pcs.)

฿ 396.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

250 Pieces Per Package

12 Day(s) 25 5 5 4.5 4963202072496 310-6551 2.7 30 150 Wood Screw, Tapping Screw 1PK (250 pcs.)

฿ 396.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

200 Pieces Per Package

1 Day(s) 25 6 6 5.5 4963202072571 310-6560 3.7 31 170 Wood Screw, Tapping Screw 1PK (200 pcs.)

฿ 430.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

180 Pieces Per Package

1 Day(s) 32 6 6 5.5 4963202072618 750-7852 4.5 39 180 Wood screw, Tapping screw 1 Pack (35 pcs) / 1 Pack (180 pcs)

฿ 430.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

160 Pieces Per Package

1 Day(s) 25 7 7 6.5 4963202072694 750-7879 4.4 30 170 Wood screw, Tapping screw 1 Pack (35 pcs) / 1 Pack (160 pcs)

฿ 396.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

140 Pieces Per Package

1 Day(s) 32 7 7 6.5 4963202072731 310-6578 5.4 39 180 Wood Screw, Tapping Screw 1PK (140 pcs.)

฿ 480.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

120 Pieces Per Package

12 Day(s) 25 8 8 7.5 4963202072854 372-1213 4.8 30 160 Wood Screw, Tapping Screw 1PK (120 pcs.)

฿ 480.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

110 Pieces Per Package

1 Day(s) 32 8 8 7.5 4963202072892 310-6586 6.1 40 180 Wood Screw, Tapping Screw 1PK (110 pcs.)

฿ 396.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

100 Pieces Per Package

12 Day(s) 38 8 8 7.5 4963202072939 372-1221 7.3 43 200 Wood Screw, Tapping Screw 1PK (100 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Insertion to pilot hole is convenient, with tip level.
●Color coded per nominal diameter, can be easily understood.

Usage

●For concrete, ALC.

Specification

●Compatible Screw: Wood Screw, Tapping Screw
●Packaged in a pack

Materials

●Polypropylene(PP)

Warning

●The maximum tensile load is the value at the concrete strength Fc23.5N/mm2.