(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Plug S-R Long Shaft Plug

Nylon Plug S-R Long Shaft Plug

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Ordinary concrete Fc 20 N/mm2 regulated punching. (Chips are removed) Thread length projecting over the thread diameter from the plug tip. Loads, etc. may change depending on various conditions. Requires safety factor considerations.
  • From :
    ฿ 1,134.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
509087
509088
509090
509091
509092
509093
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
Length
(mm)
Pilot Holes (Concrete)
(mm)
Pilot Holes (ALC)
(mm)
JAN Code Trusco Code Mass
(g)
Nominal Diameter
(mm)
Hole depth
(mm)
Amount Of Content

฿ 1,608.00

NYLON PLUG 1 Pack(s)

100 Pieces Per Package

19 Day(s) 1.32 35 6 6 4048962097023 494-1861 62 6 45 1 Box (100 pcs)

฿ 1,629.00

NYLON PLUG 1 Pack(s)

100 Pieces Per Package

10 Day(s) 1.32 50 6 6 4048962097047 494-1870 79 6 60 1 Box (100 pcs)

฿ 1,785.00

NYLON PLUG 1 Pack(s)

100 Pieces Per Package

19 Day(s) 1.32 60 6 6 4048962097054 494-1888 95 6 70 1 Box (100 pcs)

฿ 1,845.00

NYLON PLUG 1 Pack(s)

100 Pieces Per Package

19 Day(s) 1.32 72 6 6 4048962097061 494-1896 85 6 80 1 Box (100 pcs)

฿ 1,134.00

NYLON PLUG 1 Pack(s)

50 Pieces Per Package

19 Day(s) 1.73 60 8 8 4048962097078 494-1900 113 8 70 1 Box (100 pcs)

฿ 1,176.00

NYLON PLUG 1 Pack(s)

50 Pieces Per Package

19 Day(s) 1.73 80 8 8 4048962097085 494-1918 115 8 95 1 Box (100 pcs)

Basic Specifications

  • Product Type
    Plug
  • Conforming product
    Wood Screw / Tapping Screw
  • Amount Of Content
    1 Box (100 pcs)

Product Description

[Features]
· A long type of Fischer S Plug.
· Achieves quick work with construction that suits the workpiece.
[Applications]
· For concrete and ALC.
[Material]
· Polyamide Resin PA6 (Nylon 6)

Part Number
509087
509088
509090
509091
509092
509093
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
Length
(mm)
Pilot Holes (Concrete)
(mm)
Pilot Holes (ALC)
(mm)
JAN Code Trusco Code Mass
(g)
Nominal Diameter
(mm)
Hole depth
(mm)
Amount Of Content

฿ 1,608.00

NYLON PLUG 1 Pack(s)

100 Pieces Per Package

19 Day(s) 1.32 35 6 6 4048962097023 494-1861 62 6 45 1 Box (100 pcs)

฿ 1,629.00

NYLON PLUG 1 Pack(s)

100 Pieces Per Package

10 Day(s) 1.32 50 6 6 4048962097047 494-1870 79 6 60 1 Box (100 pcs)

฿ 1,785.00

NYLON PLUG 1 Pack(s)

100 Pieces Per Package

19 Day(s) 1.32 60 6 6 4048962097054 494-1888 95 6 70 1 Box (100 pcs)

฿ 1,845.00

NYLON PLUG 1 Pack(s)

100 Pieces Per Package

19 Day(s) 1.32 72 6 6 4048962097061 494-1896 85 6 80 1 Box (100 pcs)

฿ 1,134.00

NYLON PLUG 1 Pack(s)

50 Pieces Per Package

19 Day(s) 1.73 60 8 8 4048962097078 494-1900 113 8 70 1 Box (100 pcs)

฿ 1,176.00

NYLON PLUG 1 Pack(s)

50 Pieces Per Package

19 Day(s) 1.73 80 8 8 4048962097085 494-1918 115 8 95 1 Box (100 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1