(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Plug S Plug (Nylon)

Nylon Plug S Plug (Nylon)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 358.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
50104
50116
507159
507160
507161
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
Length
(mm)
Pilot Holes (Concrete)
(mm)
Pilot Holes (ALC)
(mm)
JAN Code Trusco Code Mass
(g)
Nominal Diameter
(mm)
Hole depth
(mm)
Amount Of Content

฿ 492.00

ANCHOR TOOL 1 Pack(s)

200 Pieces Per Package

1 Day(s) 1.3 20 4 4 4006209501047 442-8641 43.8 4 25 1 Box (200 pcs)

฿ 563.00

ANCHOR TOOL 1 Pack(s)

10 Pieces Per Package

1 Day(s) 15.8 80 16 16 4006209501160 442-8676 109.4 16 100 1 Box (10 pcs)

฿ 358.00

ANCHOR TOOL 1 Pack(s)

100 Pieces Per Package

1 Day(s) 2.0 25 5 5 4048962080094 442-8757 40.3 5 35 1 Box (100 pcs)

฿ 486.55

ANCHOR TOOL 1 Pack(s)

100 Pieces Per Package

1 Day(s) 2.9 30 6 6 4048962080100 442-8765 65.4 6 40 1 Box (100 pcs)

฿ 698.00

ANCHOR TOOL 1 Pack(s)

100 Pieces Per Package

12 Day(s) 4.9 40 8 8 4048962080117 442-8773 148.6 8 55 1 Box (100 pcs)

Basic Specifications

  • Product Type
    Plug
  • Conforming product
    Wood Screw / Tapping Screw
Part Number
50104
50116
507159
507160
507161
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
Length
(mm)
Pilot Holes (Concrete)
(mm)
Pilot Holes (ALC)
(mm)
JAN Code Trusco Code Mass
(g)
Nominal Diameter
(mm)
Hole depth
(mm)
Amount Of Content

฿ 492.00

ANCHOR TOOL 1 Pack(s)

200 Pieces Per Package

1 Day(s) 1.3 20 4 4 4006209501047 442-8641 43.8 4 25 1 Box (200 pcs)

฿ 563.00

ANCHOR TOOL 1 Pack(s)

10 Pieces Per Package

1 Day(s) 15.8 80 16 16 4006209501160 442-8676 109.4 16 100 1 Box (10 pcs)

฿ 358.00

ANCHOR TOOL 1 Pack(s)

100 Pieces Per Package

1 Day(s) 2.0 25 5 5 4048962080094 442-8757 40.3 5 35 1 Box (100 pcs)

฿ 486.55

ANCHOR TOOL 1 Pack(s)

100 Pieces Per Package

1 Day(s) 2.9 30 6 6 4048962080100 442-8765 65.4 6 40 1 Box (100 pcs)

฿ 698.00

ANCHOR TOOL 1 Pack(s)

100 Pieces Per Package

12 Day(s) 4.9 40 8 8 4048962080117 442-8773 148.6 8 55 1 Box (100 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Has wide heat resistance and cold resistance from -40 to 80°C.

Usage

●Construction for Concrete/ALC/stone/brick.

Specification

●Compatible Screw: Wood Screw/Tapping Screw 
●Packaged in a box

Materials

●Polyamide Resin PA6(nylon 6)

Warning

●The maximum tensile load is the value at the concrete strength Fc12N/mm2.