(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Plug, Mongo Nylon Plug MP

Nylon Plug, Mongo Nylon Plug MP

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 253.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
MP1050B
MP1050M
MP1260B
MP525B
MP525M
MP525T
MP630B
MP630M
MP630T
MP840B
MP840M
MP840T
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Overall Length
(mm)
Nominal Diameter
(mm)
Pilot Hole Diam. (Concrete)
(mm)
Pilot Hole Diam. (ALC)
(mm)
JAN Code Trusco Code Max. tensile load
(kN)
Hole depth
(mm)
Mass
(g)
Inner capacity

฿ 475.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

50 Pieces Per Package

12 Day(s) 50 10 10 9.5 4963202021081 124-0242 6.5 65 210 1PK (50 pcs.)

฿ 253.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

24 Pieces Per Package

1 Day(s) 50 10 10 9.5 4963202025621 367-9101 6.5 65 100 1PK (24 pcs.)

฿ 500.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

25 Pieces Per Package

1 Day(s) 60 12 12 11.5 4963202007979 124-0251 10.0 75 190 1PK (25 pcs.)

฿ 668.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

300 Pieces Per Package

1 Day(s) 25 5 5 4.5 4963202020961 124-0218 1.8 35 180 1PK (300 pcs.)

฿ 312.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

100 Pieces Per Package

10 Day(s) 25 5 5 4.5 4963202026550 367-9110 1.8 35 60 1PK (100 pcs.)

฿ 3,578.89

ANCHOR TOOL 1 Pack(s)

1,800 Pieces Per Package

1 Day(s) 25 5 5 4.5 4963202077200 409-6495 1.8 35 1080 1PK (1800 pcs.)

฿ 618.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

200 Pieces Per Package

1 Day(s) 30 6 6 5.5 4963202021005 124-0226 2.5 45 190 1PK (200 pcs.)

฿ 312.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

70 Pieces Per Package

10 Day(s) 30 6 6 5.5 4963202026604 372-2996 2.5 45 60 1PK (70 pcs.)

฿ 3,118.34

ANCHOR TOOL 1 Pack(s)

1,200 Pieces Per Package

10 Day(s) 30 6 6 5.5 4963202076098 409-6509 2.5 45 1140 1PK (1200 pcs.)

฿ 564.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

100 Pieces Per Package

10 Day(s) 40 8 8 7.5 4963202021043 124-0234 4.0 55 210 1PK (100 pcs.)

฿ 253.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

40 Pieces Per Package

1 Day(s) 40 8 8 7.5 4963202025225 372-3003 4.0 55 90 1PK (40 pcs.)

฿ 3,041.73

ANCHOR TOOL 1 Pack(s)

600 Pieces Per Package

12 Day(s) 40 8 8 7.5 4963202076333 409-6517 4.0 55 1260 1PK (600 pcs.)

Basic Specifications

  • Product Type
    Plug
  • Applicable Part
    Wood Screw / Tapping Screw

Product Description

Long-time bestselling nylon plug.
[Features]
· M-type channels, 2 fins, provides strength and stability using a unique concept for block edges.
[Applications]
· Ideal for mounting equipment onto concrete, ALC, tiles, mortar, blocks, bricks, etc.

Part Number
MP1050B
MP1050M
MP1260B
MP525B
MP525M
MP525T
MP630B
MP630M
MP630T
MP840B
MP840M
MP840T
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Overall Length
(mm)
Nominal Diameter
(mm)
Pilot Hole Diam. (Concrete)
(mm)
Pilot Hole Diam. (ALC)
(mm)
JAN Code Trusco Code Max. tensile load
(kN)
Hole depth
(mm)
Mass
(g)
Inner capacity

฿ 475.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

50 Pieces Per Package

12 Day(s) 50 10 10 9.5 4963202021081 124-0242 6.5 65 210 1PK (50 pcs.)

฿ 253.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

24 Pieces Per Package

1 Day(s) 50 10 10 9.5 4963202025621 367-9101 6.5 65 100 1PK (24 pcs.)

฿ 500.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

25 Pieces Per Package

1 Day(s) 60 12 12 11.5 4963202007979 124-0251 10.0 75 190 1PK (25 pcs.)

฿ 668.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

300 Pieces Per Package

1 Day(s) 25 5 5 4.5 4963202020961 124-0218 1.8 35 180 1PK (300 pcs.)

฿ 312.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

100 Pieces Per Package

10 Day(s) 25 5 5 4.5 4963202026550 367-9110 1.8 35 60 1PK (100 pcs.)

฿ 3,578.89

ANCHOR TOOL 1 Pack(s)

1,800 Pieces Per Package

1 Day(s) 25 5 5 4.5 4963202077200 409-6495 1.8 35 1080 1PK (1800 pcs.)

฿ 618.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

200 Pieces Per Package

1 Day(s) 30 6 6 5.5 4963202021005 124-0226 2.5 45 190 1PK (200 pcs.)

฿ 312.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

70 Pieces Per Package

10 Day(s) 30 6 6 5.5 4963202026604 372-2996 2.5 45 60 1PK (70 pcs.)

฿ 3,118.34

ANCHOR TOOL 1 Pack(s)

1,200 Pieces Per Package

10 Day(s) 30 6 6 5.5 4963202076098 409-6509 2.5 45 1140 1PK (1200 pcs.)

฿ 564.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

100 Pieces Per Package

10 Day(s) 40 8 8 7.5 4963202021043 124-0234 4.0 55 210 1PK (100 pcs.)

฿ 253.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

40 Pieces Per Package

1 Day(s) 40 8 8 7.5 4963202025225 372-3003 4.0 55 90 1PK (40 pcs.)

฿ 3,041.73

ANCHOR TOOL 1 Pack(s)

600 Pieces Per Package

12 Day(s) 40 8 8 7.5 4963202076333 409-6517 4.0 55 1260 1PK (600 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Demonstrates a stable strength with original idea.

Usage

●For installation of concrete, ALC, tile, mortar, block, brick, etc.

Specification

●Compatible Screw: Wood Screw/Tapping Screw

Materials

●Nylon

Warning

●The maximum tensile load is the value at the concrete strength Fc24.5N/mm2.