(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plug Bolt, Nail Plug (punching type/ stainless steel screw)

Plug Bolt, Nail Plug (punching type/ stainless steel screw)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SNP425

  • Product Type
    Plug
  • Overall Length(mm)
    25
  • Nominal Diameter(mm)
    4
  • Pilot Hole Diam. (Concrete)(mm)
    4
  • Pilot Hole Diam. (ALC)(mm)
    3.8
  • JAN Code
    4963202023269
  • Trusco Code
    123-8825
  • Max. tensile load(kN)
    0.74
  • Outer Diameter(mm)
    3.8
  • Hole depth(mm)
    25
  • Mass(g)
    370
  • Inner capacity
    1PK (200 pcs.)
Part Number
SNP425
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

฿ 2,328.28

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

200 Pieces Per Package

10 Day(s) 1PK (200 pcs.)

Basic Specifications

  • Product Type
    Plug
  • Overall Length(mm)
    25
  • Nominal Diameter(mm)
    4
  • Pilot Hole Diam. (Concrete)(mm)
    4
  • Pilot Hole Diam. (ALC)(mm)
    3.8
  • JAN Code
    4963202023269
  • Trusco Code
    123-8825
  • Max. tensile load(kN)
    0.74
  • Outer Diameter(mm)
    3.8
  • Hole depth(mm)
    25
  • Mass(g)
    370
  • Inner capacity
    1PK (200 pcs.)

Product Description

[Features]
· All you need is a hammer for installation and a single screwdriver for removal.
[Applications]
· For ALC and concrete.
[Materials]
· Body: nylon
· Screw: stainless steel

Specifications of SNP425

  • Product Type
    Plug
  • Overall Length(mm)
    25
  • Nominal Diameter(mm)
    4
  • Pilot Hole Diam. (Concrete)(mm)
    4
  • Pilot Hole Diam. (ALC)(mm)
    3.8
  • JAN Code
    4963202023269
  • Trusco Code
    123-8825
  • Max. tensile load(kN)
    0.74
  • Outer Diameter(mm)
    3.8
  • Hole depth(mm)
    25
  • Mass(g)
    370
  • Inner capacity
    1PK (200 pcs.)
Part Number
SNP425
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

฿ 2,328.28

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

200 Pieces Per Package

10 Day(s) 1PK (200 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1