(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
B-412P |
B-427P |
B-438P |
B-527P |
B-614P |
B-627P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length (mm) |
Screw length (mm) |
Nominal screw | Pilot Hole Dia. (mm) |
Outer Diameter (mm) |
JAN Code | Trusco Code | Mass (g) |
Max. tensile load (kN) |
Compatible Size | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,087.00 |
ANCHOR | 1 Pack(s) |
50 Pieces Per Package |
10 Day(s) | 35 | 42 | M4 | 9 | 6.7 | 4996620445405 | 557-8621 | 7.07 | 0.30 (Plaster board thickness 9.5 mm) | 5 to 13 | 1PK (50 pcs.) | ||
฿ 600.00 |
ANCHOR | 1 Pack(s) |
25 Pieces Per Package |
10 Day(s) | 54 | 60 | M4 | 9 | 6.7 | 4996620445450 | 557-8655 | 9.8 | 0.30 (Plaster board thickness 9.5 mm) | 21~27 | 1PK (25 pcs.) | ||
฿ 640.00 |
ANCHOR | 1 Pack(s) |
25 Pieces Per Package |
12 Day(s) | - | 65 | M4 | 9 | 6.7 | 4996620445467 | 498-0727 | 10.6 | 0.30 (Plaster board thickness 9.5 mm) | 31–38 | 1PK (25 pcs.) | ||
฿ 950.00 |
ANCHOR | 1 Pack(s) |
20 Pieces Per Package |
10 Day(s) | 65 | 71 | M5 | 13 | 9.0 | 4996620445481 | 557-8710 | 19.9 | 0.35 (Plaster board thickness 9.5 mm) | 17~27 | 1PK (20 pcs.) | ||
฿ 1,051.00 |
ANCHOR | 1 Pack(s) |
20 Pieces Per Package |
10 Day(s) | 52 | 58 | M6 | 13 | 10.5 | 4996620000314 | 498-0735 | 21.0 | 0.56 (plaster board 12.5 mm), 1.50 (panel 12.5 mm) | 7~16 | 1PK (20 pcs.) | ||
฿ 966.00 |
ANCHOR | 1 Pack(s) |
15 Pieces Per Package |
12 Day(s) | 65 | 71 | M6 | 13 | 10.5 | 4996620000321 | 498-0743 | 26.0 | 0.56 (plaster board 12.5 mm), 1.50 (panel 12.5 mm) | 17–32 | 1PK (15 pcs.) |
[Features]
· The screw can be freely removed and attached.
· Easy work for a uniform finish.
[Applications]
· For hollow walls.
· Mounting lighting fixtures, audio equipment, curtain rails, etc.
[Materials]
· Steel
· Trivalent chromate finish
· Surface treatment: Trivalent chromate finish
Part Number |
---|
B-412P |
B-427P |
B-438P |
B-527P |
B-614P |
B-627P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length (mm) |
Screw length (mm) |
Nominal screw | Pilot Hole Dia. (mm) |
Outer Diameter (mm) |
JAN Code | Trusco Code | Mass (g) |
Max. tensile load (kN) |
Compatible Size | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,087.00 |
ANCHOR | 1 Pack(s) |
50 Pieces Per Package |
10 Day(s) | 35 | 42 | M4 | 9 | 6.7 | 4996620445405 | 557-8621 | 7.07 | 0.30 (Plaster board thickness 9.5 mm) | 5 to 13 | 1PK (50 pcs.) | ||
฿ 600.00 |
ANCHOR | 1 Pack(s) |
25 Pieces Per Package |
10 Day(s) | 54 | 60 | M4 | 9 | 6.7 | 4996620445450 | 557-8655 | 9.8 | 0.30 (Plaster board thickness 9.5 mm) | 21~27 | 1PK (25 pcs.) | ||
฿ 640.00 |
ANCHOR | 1 Pack(s) |
25 Pieces Per Package |
12 Day(s) | - | 65 | M4 | 9 | 6.7 | 4996620445467 | 498-0727 | 10.6 | 0.30 (Plaster board thickness 9.5 mm) | 31–38 | 1PK (25 pcs.) | ||
฿ 950.00 |
ANCHOR | 1 Pack(s) |
20 Pieces Per Package |
10 Day(s) | 65 | 71 | M5 | 13 | 9.0 | 4996620445481 | 557-8710 | 19.9 | 0.35 (Plaster board thickness 9.5 mm) | 17~27 | 1PK (20 pcs.) | ||
฿ 1,051.00 |
ANCHOR | 1 Pack(s) |
20 Pieces Per Package |
10 Day(s) | 52 | 58 | M6 | 13 | 10.5 | 4996620000314 | 498-0735 | 21.0 | 0.56 (plaster board 12.5 mm), 1.50 (panel 12.5 mm) | 7~16 | 1PK (20 pcs.) | ||
฿ 966.00 |
ANCHOR | 1 Pack(s) |
15 Pieces Per Package |
12 Day(s) | 65 | 71 | M6 | 13 | 10.5 | 4996620000321 | 498-0743 | 26.0 | 0.56 (plaster board 12.5 mm), 1.50 (panel 12.5 mm) | 17–32 | 1PK (15 pcs.) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?