(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hollow wall anchor Rakuraku board anchor (scissors fixing type)

Hollow wall anchor Rakuraku board anchor (scissors fixing type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 799.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RBA409
RBA412
RBA416
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Length
(mm)
Screw length
(mm)
JAN Code Trusco Code Mass
(g)
Applicable Thickness
(mm)
Amount Of Content

฿ 799.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

30 Pieces Per Package

10 Day(s) 42 42 4903768559857 356-9527 350 5~9.5 1PK (30 pcs.)

฿ 799.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

30 Pieces Per Package

10 Day(s) 45 45 4903768559864 356-9535 360 9~13.0 1PK (30 pcs.)

฿ 799.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

30 Pieces Per Package

10 Day(s) 49 49 4903768559871 356-9543 370 10~16.0 1PK (30 pcs.)

Basic Specifications

  • Product Type
    Anchor
  • Max. tensile load(kN)
    0.47 kN/0.63 kN (Gypsum Board Thickness 9.5 mm / 12.5 mm)
  • Nominal screw
    M4
  • Outer Diameter(mm)
    8
  • Amount Of Content
    1PK (30 pcs.)

Product Description

[Features]
· A single screwdriver can be used to make a hole directly a gypsum board, then the sleeve of the board anchor can be opened.
[Applications]
· Mounting lightweight items on a gypsum board.
[Material]
· Steel

Part Number
RBA409
RBA412
RBA416
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Length
(mm)
Screw length
(mm)
JAN Code Trusco Code Mass
(g)
Applicable Thickness
(mm)
Amount Of Content

฿ 799.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

30 Pieces Per Package

10 Day(s) 42 42 4903768559857 356-9527 350 5~9.5 1PK (30 pcs.)

฿ 799.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

30 Pieces Per Package

10 Day(s) 45 45 4903768559864 356-9535 360 9~13.0 1PK (30 pcs.)

฿ 799.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

30 Pieces Per Package

10 Day(s) 49 49 4903768559871 356-9543 370 10~16.0 1PK (30 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1