(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hollow Anchor for Wall Board Anchor (Scissors Fixing Type)

Hollow Anchor for Wall Board Anchor (Scissors Fixing Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 980.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
A405B
A409B
A416B
A423B
A438B
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Overall Length
(mm)
Screw length
(mm)
JAN Code Trusco Code Mass
(g)
Applicable Thickness
(mm)
Inner capacity

฿ 980.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

60 Pieces Per Package

1 Day(s) 22 30 4963202041799 123-7837 380 1~5.0 1PK (60 pcs.)

฿ 980.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

55 Pieces Per Package

1 Day(s) 34 40 4963202040846 123-7845 550 3~9.5 1PK (55 pcs.)

฿ 1,166.10

COMMODITY WIRING 1 Pack(s)

50 Pieces Per Package

1 Day(s) 40 45 4963202040884 123-7853 460 9~16.0 1PK (50 pcs.)

฿ 980.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

50 Pieces Per Package

1 Day(s) 48 55 4963202040921 123-7861 510 16~23.0 1PK (50 pcs.)

฿ 980.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

40 Pieces Per Package

1 Day(s) 68 70 4963202040969 123-7870 550 31~38.0 1PK (40 pcs.)

Basic Specifications

  • Product Type
    Anchor
  • Screw Head Diameter(mm)
    6.8mm
  • Nominal screw
    M4
  • Pilot Hole Dia.(mm)
    9
  • Outer Diameter(mm)
    6.8

Product Description

[Features]
· Device can be mounted without furring strips or back boards for synthetic building materials/gypsum boards where nails and screws cannot be used.
[Applications]
· For gypsum boards and synthetic building materials.
[Materials]
· Steel

Part Number
A405B
A409B
A416B
A423B
A438B
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Overall Length
(mm)
Screw length
(mm)
JAN Code Trusco Code Mass
(g)
Applicable Thickness
(mm)
Inner capacity

฿ 980.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

60 Pieces Per Package

1 Day(s) 22 30 4963202041799 123-7837 380 1~5.0 1PK (60 pcs.)

฿ 980.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

55 Pieces Per Package

1 Day(s) 34 40 4963202040846 123-7845 550 3~9.5 1PK (55 pcs.)

฿ 1,166.10

COMMODITY WIRING 1 Pack(s)

50 Pieces Per Package

1 Day(s) 40 45 4963202040884 123-7853 460 9~16.0 1PK (50 pcs.)

฿ 980.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

50 Pieces Per Package

1 Day(s) 48 55 4963202040921 123-7861 510 16~23.0 1PK (50 pcs.)

฿ 980.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

40 Pieces Per Package

1 Day(s) 68 70 4963202040969 123-7870 550 31~38.0 1PK (40 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1