Hollow wall anchor Mecha bolt (for ALC, scissors fixing type, male screw type) Stainless steel

Brand :
WAKAI

Caution

    Product Description

    Hollow wall anchor Bolt
    [Features]
    Possible to install in a hollow part of 26mm or more.
    [Usage]
    Carpenter, Sheet Metal, Electrical Construction, Plumbing Work.
    For ALC/hollow building materials.
    board thickness: 10 to 65mm
    [Specification]
    Loads: 7840N
    Q'ty Per Pack: 10pieces
    Size: 3/8
    Pilot Hole Diameter: 13mm
    Necessary Hollow part: 26
    [Materials]
    Stainless Steel, SUS304
    Warning: The thickness of installation site is required to be 10mm or more.

    Features

    ●Possible to install in a hollow part of 26mm or more.

    Usage

    ●Carpenter, Sheet Metal, Electrical Construction, Plumbing Work. 
    ●For ALC/hollow building materials.(board thickness 10 to 65mm)

    Specification

    ●Q'ty Per Pack(piece):10
    ●Size:3/8
    ●Pilot Hole Diameter(mm):13
    ●Necessary Hollow Part(mm):26

    Materials

    ●Stainless Steel(SUS304)

    Warning

    ●The thickness of installation site is required to be 10mm or more.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Hollow wall anchor Mecha bolt (for ALC, scissors fixing type, male screw type) Stainless steel | WAKAI | MISUMI Thailand