(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hollow wall anchor Mecha nut

Hollow wall anchor Mecha nut

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MN36500N

  • Product Type
    Nut
  • Max. tensile load(kN)
    7.84
  • Pilot Hole Dia.(mm)
    14
  • JAN Code
    4903768381137
  • Trusco Code
    310-0081
  • Mass(g)
    300
  • Nominal screw
    3/8
  • Applicable Thickness(mm)
    10~65
  • Amount Of Content
    10 pcs.
Part Number
MN36500N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 125.89

CIVIL WORK/CARPENTRY COMPONENT 10 Piece(s) 10 Day(s) 10 pcs.

Basic Specifications

  • Product Type
    Nut
  • Max. tensile load(kN)
    7.84
  • Pilot Hole Dia.(mm)
    14
  • JAN Code
    4903768381137
  • Trusco Code
    310-0081
  • Mass(g)
    300
  • Nominal screw
    3/8
  • Applicable Thickness(mm)
    10~65
  • Amount Of Content
    10 pcs.

Specifications of MN36500N

  • Product Type
    Nut
  • Max. tensile load(kN)
    7.84
  • Pilot Hole Dia.(mm)
    14
  • JAN Code
    4903768381137
  • Trusco Code
    310-0081
  • Mass(g)
    300
  • Nominal screw
    3/8
  • Applicable Thickness(mm)
    10~65
  • Amount Of Content
    10 pcs.
Part Number
MN36500N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 125.89

CIVIL WORK/CARPENTRY COMPONENT 10 Piece(s) 10 Day(s) 10 pcs.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1