(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Board Anchor GKM (Screw Type, Plastic)

Board Anchor GKM (Screw Type, Plastic)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 24556

  • Product Type
    Anchor
  • Max. tensile load(kN)
    0.24
  • Length(mm)
    31
  • JAN Code
    4006209245569
  • Trusco Code
    494-1675
  • Mass(g)
    412
  • Amount Of Content
    1 Box (100 pcs)
Part Number
24556
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 4,328.00

ANCHOR 1 Pack(s)

100 Pieces Per Package

14 Day(s) 1 Box (100 pcs)

Basic Specifications

  • Product Type
    Anchor
  • Max. tensile load(kN)
    0.24
  • Length(mm)
    31
  • JAN Code
    4006209245569
  • Trusco Code
    494-1675
  • Mass(g)
    412
  • Amount Of Content
    1 Box (100 pcs)

Specifications of 24556

  • Product Type
    Anchor
  • Max. tensile load(kN)
    0.24
  • Length(mm)
    31
  • JAN Code
    4006209245569
  • Trusco Code
    494-1675
  • Mass(g)
    412
  • Amount Of Content
    1 Box (100 pcs)
Part Number
24556
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 4,328.00

ANCHOR 1 Pack(s)

100 Pieces Per Package

14 Day(s) 1 Box (100 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1