(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kabelock DX (Screw Type, Zinc Die Casting)

Kabelock DX (Screw Type, Zinc Die Casting)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 639.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LDX00PB
LDX00VP
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 3,382.91

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

200 Pieces Per Package

12 Day(s) Square box type 4903768557730 356-8814 1600 1 PK (200 pcs)

฿ 639.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

30 Pieces Per Package

10 Day(s) Pack type 4903768557709 356-8822 110 1 PK (30 pcs)

Basic Specifications

  • Product Type
    Anchor
  • Max. tensile load(kN)
    0.23 kN/0.32 kN (Gypsum Board Thickness 9.5 mm / 12.5 mm)
  • Length(mm)
    26
  • Compatible Screw Diameter(mm)
    4

Product Description

[Features]
· The sharp blade tip facilitates positioning and makes it easy to work.
[Applications]
· For gypsum boards.
[Materials]
· Zinc die cast

Part Number
LDX00PB
LDX00VP
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 3,382.91

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

200 Pieces Per Package

12 Day(s) Square box type 4903768557730 356-8814 1600 1 PK (200 pcs)

฿ 639.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

30 Pieces Per Package

10 Day(s) Pack type 4903768557709 356-8822 110 1 PK (30 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1