(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ebimongo GL Anchor (Screw-in Type, Plastic) (GL25)

Ebimongo GL Anchor (Screw-in Type, Plastic) (GL25)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
GL25
GL25T
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship JAN Code Trusco Code Compatible Screw Length
(mm)
Mass
(g)
Inner capacity

฿ 1,222.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

100 Pieces Per Package

10 Day(s) 4963202076340 273-9976 Mounted +20 mm or More 200 1PK (100 pcs.)

฿ 5,365.00

ALC PLUG ANCHOR 1 Pack(s)

500 Pieces Per Package

1 Day(s) 4963202079952 372-1451 - 1500 1PK (500 pcs.)

Basic Specifications

  • Product Type
    Anchor
  • Overall Length(mm)
    25
  • Screw Head Diameter(mm)
    13mm
  • Matching Thread Diameter(mm)
    3.8~4.1
  • Max. tensile load(kN)
    0.26 kN/0.37 kN (Gypsum Board Thickness 9.5 mm / 12.5 mm)
Part Number
GL25
GL25T
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship JAN Code Trusco Code Compatible Screw Length
(mm)
Mass
(g)
Inner capacity

฿ 1,222.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

100 Pieces Per Package

10 Day(s) 4963202076340 273-9976 Mounted +20 mm or More 200 1PK (100 pcs.)

฿ 5,365.00

ALC PLUG ANCHOR 1 Pack(s)

500 Pieces Per Package

1 Day(s) 4963202079952 372-1451 - 1500 1PK (500 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Even without a pilot hole, the bit hole firmly catches the driver, and it can be screwed securely and safely.

Usage

●For gypsum boards.

Specification

●Length(mm):25
●Q'ty Per Bag(piece):500
●SPQ(bag):1
●Maximum Tensile Load: 0.26kN/0.37kN(gypsum board thickness: 9.5mm/12.5mm)
●Head Diameter: 13mm
●Compatible Screw Diameter: 3.8 to 4.1mm

Materials

●Plastic(glass fiber reinforced nylon)