(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Turbo Anchor" Anchor for ALC FTP

"Turbo Anchor" Anchor for ALC FTP

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 815.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
78412
78413
90990
90991
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
Length
(mm)
JAN Code Trusco Code Nominal screw Outer Diameter
(mm)
Hole depth
(mm)
Embedding depth Drill Diameter
(mm)
Conforming product Amount Of Content

฿ 815.00

ALC PLUG ANCHOR 1 Pack(s)

25 Pieces Per Package

10 Day(s) 1.22 50 4006209784129 494-2078 M6 * 60 * 10 - 1 Box (25 pcs)

฿ 1,160.00

ALC PLUG ANCHOR 1 Pack(s)

25 Pieces Per Package

19 Day(s) 1.68 60 4006209784136 494-2086 M8 * 70 * 12 - 1 Box (25 pcs)

฿ 1,785.00

ALC PLUG ANCHOR 1 Piece(s) - 19 Day(s) - - 4006209909904 494-2094 M6 - - - - Conforming model 78412 1 pc.

฿ 1,785.00

ALC PLUG ANCHOR 1 Piece(s) - 19 Day(s) - - 4006209909911 494-2108 M8 - - - - Conforming model 78413 1 pc.

Basic Specifications

Product Description

[Features]
[Applications]
· A tool bit used in construction with a Fischer FTP K Turbo Anchor.

Part Number
78412
78413
90990
90991
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Max. tensile load
(kN)
Length
(mm)
JAN Code Trusco Code Nominal screw Outer Diameter
(mm)
Hole depth
(mm)
Embedding depth Drill Diameter
(mm)
Conforming product Amount Of Content

฿ 815.00

ALC PLUG ANCHOR 1 Pack(s)

25 Pieces Per Package

10 Day(s) 1.22 50 4006209784129 494-2078 M6 * 60 * 10 - 1 Box (25 pcs)

฿ 1,160.00

ALC PLUG ANCHOR 1 Pack(s)

25 Pieces Per Package

19 Day(s) 1.68 60 4006209784136 494-2086 M8 * 70 * 12 - 1 Box (25 pcs)

฿ 1,785.00

ALC PLUG ANCHOR 1 Piece(s) - 19 Day(s) - - 4006209909904 494-2094 M6 - - - - Conforming model 78412 1 pc.

฿ 1,785.00

ALC PLUG ANCHOR 1 Piece(s) - 19 Day(s) - - 4006209909911 494-2108 M8 - - - - Conforming model 78413 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1