Dust Pump

Brand :
SANKO_

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Dust Pump
[Features]
Chips in holes can be discharged smoothly.
[Usage]
For cutting chips in holes.
[Specification]
SPQ: 2pieces
Product Model: Special Tool
Weight: 58g.
Length (mm): 207
Conform penetration Bore diameter (mm): 3.4 - 13.0
Conform Size (nominal designation of thread): Conform penetration Bore diameter (mm) 3.4 to 13.0
Nozzle length (mm): 113
Nozzle outer (mm): 3
Mass (G): 58
[Materials]
Polystil Syringe: Natural Rubber
Nozzle: Plastic
Body: Vinyl chloride

Features

●Chips in holes can be discharged smoothly.

Usage

●For cutting chips in holes.

Specification

●SPQ(piece):2

Materials

●Polystil Syringe: Natural Rubber
●Nozzle: Plastic
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat