(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Main unit driving anchor, Rooty Cut, CA/CAS type, steel

Main unit driving anchor, Rooty Cut, CA/CAS type, steel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 21.29 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6CA
8CA
12CA
16CA
38CA
48CA
258CA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Max. tensile load
(kN)
Length
(mm)
Screw length
(mm)
JAN Code Trusco Code Mass
(g)
Nominal screw Amount Of Content

฿ 25.00

ANCHOR TOOL 200 Piece(s) 1 Day(s) 14.7 30 10 4989270900059 379-3958 18 M6 200 pcs.

฿ 25.00

ANCHOR TOOL 150 Piece(s) 1 Day(s) 16.9 35 14 4989270900066 379-3966 27 M8 150 pcs.

฿ 35.00

ANCHOR TOOL 50 Piece(s) 1 Day(s) 32.6 50 22 4989270900080 379-3851 72 M12 50 pcs.

฿ 109.00

ANCHOR TOOL 25 Piece(s) 1 Day(s) 50.4 60 24 4989270900097 379-3869 135 M16 25 pcs.

฿ 21.29

ANCHOR TOOL 100 Piece(s) 19 Day(s) 23.7 40 14 4989270900172 379-3907 39 W3/8 100 pcs.

฿ 34.87

ANCHOR TOOL 50 Piece(s) 12 Day(s) 40.7 50 22 4989270900189 379-3931 72 W1/2 50 pcs.

฿ 24.00

ANCHOR TOOL 150 Piece(s) 19 Day(s) 17.7 35 14 4989270900165 379-3885 24 W5/16 150 pcs.

Basic Specifications

Part Number
6CA
8CA
12CA
16CA
38CA
48CA
258CA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Max. tensile load
(kN)
Length
(mm)
Screw length
(mm)
JAN Code Trusco Code Mass
(g)
Nominal screw Amount Of Content

฿ 25.00

ANCHOR TOOL 200 Piece(s) 1 Day(s) 14.7 30 10 4989270900059 379-3958 18 M6 200 pcs.

฿ 25.00

ANCHOR TOOL 150 Piece(s) 1 Day(s) 16.9 35 14 4989270900066 379-3966 27 M8 150 pcs.

฿ 35.00

ANCHOR TOOL 50 Piece(s) 1 Day(s) 32.6 50 22 4989270900080 379-3851 72 M12 50 pcs.

฿ 109.00

ANCHOR TOOL 25 Piece(s) 1 Day(s) 50.4 60 24 4989270900097 379-3869 135 M16 25 pcs.

฿ 21.29

ANCHOR TOOL 100 Piece(s) 19 Day(s) 23.7 40 14 4989270900172 379-3907 39 W3/8 100 pcs.

฿ 34.87

ANCHOR TOOL 50 Piece(s) 12 Day(s) 40.7 50 22 4989270900189 379-3931 72 W1/2 50 pcs.

฿ 24.00

ANCHOR TOOL 150 Piece(s) 19 Day(s) 17.7 35 14 4989270900165 379-3885 24 W5/16 150 pcs.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●There is no protrusion on the concrete surface after construction, construction of hexagon bolts, joint bar, hanger bolt, etc. is possible.

Usage

●Air conditioning work/signboard installation/interior and exterior construction/electrical construction/wiring work etc.

Specification

●Packaged in a box

Materials

●Steel