(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Machine Holder for All Anchor AL-H-SDS Type

Machine Holder for All Anchor AL-H-SDS Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,458.72 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AL-8H-SDS
AL-10H-SDS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Nominal screw JAN Code Trusco Code Amount Of Content

฿ 2,458.72

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 1 Day(s) 199 M8・W5/16 4996620000291 494-1390 1 pc.

฿ 2,500.62

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 1 Day(s) 202 M10・W3/8 4996620000284 494-1381 1 pc.

Basic Specifications

  • Product Model
    Special Tool
  • Compatible Type
    All Anchor C, SC Type
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Allows screw anchors to be worked safely and securely using a hammer drill.
· Includes a window slit for viewing the driving condition of the core rod.
· Eliminates core rod mishits, enabling uniform work even in places that are difficult to hammer.
[Applications]
· When driving or working with screw anchors.
[Material]
· Steel

Part Number
AL-8H-SDS
AL-10H-SDS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Nominal screw JAN Code Trusco Code Amount Of Content

฿ 2,458.72

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 1 Day(s) 199 M8・W5/16 4996620000291 494-1390 1 pc.

฿ 2,500.62

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 1 Day(s) 202 M10・W3/8 4996620000284 494-1381 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Screw anchor can be safely and properly constructed with a hammer drill.
●With window where the driving condition of core rod is visible. 
●Eliminates the mishit of the core rod, uniform construction is possible even in parts where hammering is difficult.

Usage

●For screw anchor construction, or when driving.

Specification

●Sliding Dimension(mm):35
●Compatible Type:Screw Anchor C/SC Type
●SPQ(piece):1
●Packaged in a tube

Materials

●Steel