(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Core Rod Driving Anchor, Screw Anchor, Stainless Steel M8–M20 / W1/2

Core Rod Driving Anchor, Screw Anchor, Stainless Steel M8–M20 / W1/2

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 596.90 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SC-1010BT
SC-1012BT
SC-1015BT
SC-1070BT
SC-1090BT
SC-1210BT
SC-1212BT
SC-1215BT
SC-1280BT
SC-1290BT
SC-1610BT
SC-1612BT
SC-1615BT
SC-1619BT
SC-1680BT
SC-2010BT
SC-2013BT
SC-2015BT
SC-2019BT
SC-2023BT
SC-4070BT
SC-810BT
SC-840BT
SC-860BT
SC-890BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pilot Hole Dia.
(mm)
Max. tensile load
(kN)
Screw Length
(mm)
Overall Length
(mm)
Embedding depth
(mm)
JAN Code Trusco Code Mass
(g/package)
Nominal of Thread Compatible Plate Thickness
(mm)
Amount Of Content

฿ 889.00

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

1 Day(s) 10.5 10.2 30 100 40 4989999351866 751-8170 278.6 M10 Maximum Mounting Thickness: 46 1PK (4 pcs.)

฿ 1,066.00

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

1 Day(s) 10.5 10.2 30 120 40 4989999351873 751-8188 324.6 M10 Maximum Mounting Thickness: 66 1PK (4 pcs.)

฿ 1,369.00

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

1 Day(s) 10.5 10.2 30 150 40 4989999351880 751-8196 417.4 M10 Maximum Mounting Thickness: 96 1PK (4 pcs.)

฿ 605.00

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

12 Day(s) 10.5 10.2 25 70 40 4989999351842 751-8153 202.6 M10 Maximum Mounting Thickness: 16 1PK (4 pcs.)

฿ 751.00

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

1 Day(s) 10.5 10.2 30 90 40 4989999351859 751-8161 252.6 M10 Maximum Mounting Thickness: 36 1PK (4 pcs.)

฿ 1,199.00

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

1 Day(s) 12.7 17.1 40 100 50 4989999351910 751-8226 408.2 M12 Maximum Mounting Thickness: 36 1PK (4 pcs.)

฿ 1,476.00

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

1 Day(s) 12.7 17.1 50 120 50 4989999351927 751-8234 474.6 M12 Maximum Mounting Thickness: 56 1PK (4 pcs.)

฿ 1,679.00

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

1 Day(s) 12.7 17.1 50 150 50 4989999351934 751-8242 575.4 M12 Maximum Mounting Thickness: 86 1PK (4 pcs.)

฿ 982.00

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

12 Day(s) 12.7 17.1 25 80 50 4989999351897 751-8200 345.4 M12 Maximum Mounting Thickness: 16 1PK (4 pcs.)

฿ 1,031.00

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

1 Day(s) 12.7 17.1 30 90 50 4989999351903 751-8218 377.4 M12 Maximum Mounting Thickness: 26 1PK (4 pcs.)

฿ 1,031.00

ANCHOR TOOL 1 Pack(s)

2 Pieces Per Package

1 Day(s) 17.0 29.9 40 100 60 4989999351958 751-8269 377.4 M16 Maximum Mounting Thickness: 20 1PK (2 pcs.)

฿ 1,182.00

ANCHOR TOOL 1 Pack(s)

2 Pieces Per Package

1 Day(s) 17.0 29.9 40 120 60 4989999351965 751-8277 439.8 M16 Maximum Mounting Thickness: 40 1PK (2 pcs.)

฿ 1,490.18

ANCHOR TOOL 1 Pack(s)

2 Pieces Per Package

Same day 17.0 29.9 50 150 60 4989999351972 751-8285 535.6 M16 Maximum Mounting Thickness: 70 1PK (2 pcs.)

฿ 2,151.00

ANCHOR TOOL 1 Pack(s)

2 Pieces Per Package

1 Day(s) 17.0 29.9 50 190 60 4989999351989 751-8293 657.6 M16 Maximum Mounting Thickness: 110 1PK (2 pcs.)

฿ 886.00

ANCHOR TOOL 1 Pack(s)

2 Pieces Per Package

1 Day(s) 17.0 21.5 30 80 50 4989999351941 751-8251 326 M16 Maximum Mounting Thickness: 10 1PK (2 pcs.)

฿ 1,953.00

ANCHOR TOOL 1 Pack(s)

2 Pieces Per Package

1 Day(s) 21.5 29.4 40 100 60 4989999351996 751-8307 619.2 M20 Maximum Mounting Thickness: 15 1PK (2 pcs.)

฿ 2,112.00

ANCHOR TOOL 1 Pack(s)

2 Pieces Per Package

1 Day(s) 21.5 41.4 50 130 80 4989999354881 751-8315 750.2 M20 Maximum Mounting Thickness: 25 1PK (2 pcs.)

฿ 2,476.00

ANCHOR TOOL 1 Pack(s)

2 Pieces Per Package

1 Day(s) 21.5 41.4 50 150 80 4989999354898 751-8323 853.2 M20 Maximum Mounting Thickness: 45 1PK (2 pcs.)

฿ 3,416.00

ANCHOR TOOL 1 Pack(s)

2 Pieces Per Package

1 Day(s) 21.5 41.4 50 190 80 4989999354904 751-8331 1041.2 M20 Maximum Mounting Thickness: 85 1PK (2 pcs.)

฿ 3,680.00

ANCHOR TOOL 1 Pack(s)

2 Pieces Per Package

1 Day(s) 21.5 41.4 50 230 80 4989999354911 751-8340 1130.2 M20 Maximum Mounting Thickness: 125 1PK (2 pcs.)

฿ 1,070.00

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

1 Day(s) 13.5 18.0 25 70 50 4989999354928 751-8358 374.2 W1/2 Maximum Mounting Thickness: 6 1PK (4 pcs.)

฿ 1,031.00

ANCHOR TOOL 1 Pack(s)

6 Pieces Per Package

1 Day(s) 8.5 6.5 35 100 35 4989999351835 751-8145 290 M8 Maximum Mounting Thickness: 55 1PK (6 pcs.)

฿ 647.00

ANCHOR TOOL 1 Pack(s)

8 Pieces Per Package

12 Day(s) 8.5 4.9 15 40 25 4989999351484 751-8111 171.4 M8 Maximum Mounting Thickness: 5 1PK (8 pcs.)

฿ 596.90

ANCHOR TOOL 1 Pack(s)

6 Pieces Per Package

1 Day(s) 8.5 6.5 20 60 35 4989999351491 751-8129 179.6 M8 Maximum Mounting Thickness: 15 1PK (6 pcs.)

฿ 889.00

ANCHOR TOOL 1 Pack(s)

6 Pieces Per Package

12 Day(s) 8.5 6.5 25 90 35 4989999351507 751-8137 243.2 M8 Maximum Mounting Thickness: 45 1PK (6 pcs.)

Basic Specifications

Product Description

Easily installable anchor, just by setting it in the concrete hole and hammering the core rod.
[Features]
· Makes it clear at a glance when construction is complete, and can be used to manage construction.
· Can be constructed directly from on top of mounted item.
· Since the body diameter and the nominal diameter of the screw are the same, the perforation diameter can be kept small.
[Applications]
· Installation of handrails, fence columns, and facility frames.
· For fixing brackets and hooks.

Part Number
SC-1010BT
SC-1012BT
SC-1015BT
SC-1070BT
SC-1090BT
SC-1210BT
SC-1212BT
SC-1215BT
SC-1280BT
SC-1290BT
SC-1610BT
SC-1612BT
SC-1615BT
SC-1619BT
SC-1680BT
SC-2010BT
SC-2013BT
SC-2015BT
SC-2019BT
SC-2023BT
SC-4070BT
SC-810BT
SC-840BT
SC-860BT
SC-890BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pilot Hole Dia.
(mm)
Max. tensile load
(kN)
Screw Length
(mm)
Overall Length
(mm)
Embedding depth
(mm)
JAN Code Trusco Code Mass
(g/package)
Nominal of Thread Compatible Plate Thickness
(mm)
Amount Of Content

฿ 889.00

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

1 Day(s) 10.5 10.2 30 100 40 4989999351866 751-8170 278.6 M10 Maximum Mounting Thickness: 46 1PK (4 pcs.)

฿ 1,066.00

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

1 Day(s) 10.5 10.2 30 120 40 4989999351873 751-8188 324.6 M10 Maximum Mounting Thickness: 66 1PK (4 pcs.)

฿ 1,369.00

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

1 Day(s) 10.5 10.2 30 150 40 4989999351880 751-8196 417.4 M10 Maximum Mounting Thickness: 96 1PK (4 pcs.)

฿ 605.00

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

12 Day(s) 10.5 10.2 25 70 40 4989999351842 751-8153 202.6 M10 Maximum Mounting Thickness: 16 1PK (4 pcs.)

฿ 751.00

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

1 Day(s) 10.5 10.2 30 90 40 4989999351859 751-8161 252.6 M10 Maximum Mounting Thickness: 36 1PK (4 pcs.)

฿ 1,199.00

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

1 Day(s) 12.7 17.1 40 100 50 4989999351910 751-8226 408.2 M12 Maximum Mounting Thickness: 36 1PK (4 pcs.)

฿ 1,476.00

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

1 Day(s) 12.7 17.1 50 120 50 4989999351927 751-8234 474.6 M12 Maximum Mounting Thickness: 56 1PK (4 pcs.)

฿ 1,679.00

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

1 Day(s) 12.7 17.1 50 150 50 4989999351934 751-8242 575.4 M12 Maximum Mounting Thickness: 86 1PK (4 pcs.)

฿ 982.00

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

12 Day(s) 12.7 17.1 25 80 50 4989999351897 751-8200 345.4 M12 Maximum Mounting Thickness: 16 1PK (4 pcs.)

฿ 1,031.00

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

1 Day(s) 12.7 17.1 30 90 50 4989999351903 751-8218 377.4 M12 Maximum Mounting Thickness: 26 1PK (4 pcs.)

฿ 1,031.00

ANCHOR TOOL 1 Pack(s)

2 Pieces Per Package

1 Day(s) 17.0 29.9 40 100 60 4989999351958 751-8269 377.4 M16 Maximum Mounting Thickness: 20 1PK (2 pcs.)

฿ 1,182.00

ANCHOR TOOL 1 Pack(s)

2 Pieces Per Package

1 Day(s) 17.0 29.9 40 120 60 4989999351965 751-8277 439.8 M16 Maximum Mounting Thickness: 40 1PK (2 pcs.)

฿ 1,490.18

ANCHOR TOOL 1 Pack(s)

2 Pieces Per Package

Same day 17.0 29.9 50 150 60 4989999351972 751-8285 535.6 M16 Maximum Mounting Thickness: 70 1PK (2 pcs.)

฿ 2,151.00

ANCHOR TOOL 1 Pack(s)

2 Pieces Per Package

1 Day(s) 17.0 29.9 50 190 60 4989999351989 751-8293 657.6 M16 Maximum Mounting Thickness: 110 1PK (2 pcs.)

฿ 886.00

ANCHOR TOOL 1 Pack(s)

2 Pieces Per Package

1 Day(s) 17.0 21.5 30 80 50 4989999351941 751-8251 326 M16 Maximum Mounting Thickness: 10 1PK (2 pcs.)

฿ 1,953.00

ANCHOR TOOL 1 Pack(s)

2 Pieces Per Package

1 Day(s) 21.5 29.4 40 100 60 4989999351996 751-8307 619.2 M20 Maximum Mounting Thickness: 15 1PK (2 pcs.)

฿ 2,112.00

ANCHOR TOOL 1 Pack(s)

2 Pieces Per Package

1 Day(s) 21.5 41.4 50 130 80 4989999354881 751-8315 750.2 M20 Maximum Mounting Thickness: 25 1PK (2 pcs.)

฿ 2,476.00

ANCHOR TOOL 1 Pack(s)

2 Pieces Per Package

1 Day(s) 21.5 41.4 50 150 80 4989999354898 751-8323 853.2 M20 Maximum Mounting Thickness: 45 1PK (2 pcs.)

฿ 3,416.00

ANCHOR TOOL 1 Pack(s)

2 Pieces Per Package

1 Day(s) 21.5 41.4 50 190 80 4989999354904 751-8331 1041.2 M20 Maximum Mounting Thickness: 85 1PK (2 pcs.)

฿ 3,680.00

ANCHOR TOOL 1 Pack(s)

2 Pieces Per Package

1 Day(s) 21.5 41.4 50 230 80 4989999354911 751-8340 1130.2 M20 Maximum Mounting Thickness: 125 1PK (2 pcs.)

฿ 1,070.00

ANCHOR TOOL 1 Pack(s)

4 Pieces Per Package

1 Day(s) 13.5 18.0 25 70 50 4989999354928 751-8358 374.2 W1/2 Maximum Mounting Thickness: 6 1PK (4 pcs.)

฿ 1,031.00

ANCHOR TOOL 1 Pack(s)

6 Pieces Per Package

1 Day(s) 8.5 6.5 35 100 35 4989999351835 751-8145 290 M8 Maximum Mounting Thickness: 55 1PK (6 pcs.)

฿ 647.00

ANCHOR TOOL 1 Pack(s)

8 Pieces Per Package

12 Day(s) 8.5 4.9 15 40 25 4989999351484 751-8111 171.4 M8 Maximum Mounting Thickness: 5 1PK (8 pcs.)

฿ 596.90

ANCHOR TOOL 1 Pack(s)

6 Pieces Per Package

1 Day(s) 8.5 6.5 20 60 35 4989999351491 751-8129 179.6 M8 Maximum Mounting Thickness: 15 1PK (6 pcs.)

฿ 889.00

ANCHOR TOOL 1 Pack(s)

6 Pieces Per Package

12 Day(s) 8.5 6.5 25 90 35 4989999351507 751-8137 243.2 M8 Maximum Mounting Thickness: 45 1PK (6 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1