(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Purlin Frame with Parts for Corrugated Sheet 2.4 m

Purlin Frame with Parts for Corrugated Sheet 2.4 m

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,033.42 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BA176B
BA176K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 1,033.42

CORRUGATED SHEET 1 Piece(s) 12 Day(s) Bronze 4969182629330 384-7705 1 pc.

฿ 1,221.45

CORRUGATED SHEET 1 Piece(s) 12 Day(s) Black 4969182629323 384-7713 1 pc.

Basic Specifications

  • Frontage(mm)
    42.4
  • Depth(mm)
    18
  • Height(mm)
    2400
  • Thickness(mm)
    1.2
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Easy mounting of the base material (BA170) for corrugated sheets.
[Materials]
· Aluminum

Part Number
BA176B
BA176K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 1,033.42

CORRUGATED SHEET 1 Piece(s) 12 Day(s) Bronze 4969182629330 384-7705 1 pc.

฿ 1,221.45

CORRUGATED SHEET 1 Piece(s) 12 Day(s) Black 4969182629323 384-7713 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1