(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BA171B |
BA171K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 2,147.44 |
CORRUGATED SHEET | 1 Piece(s) | 12 Day(s) | Bronze | 4969182629439 | 384-7608 | 1 pc. | ||
฿ 2,269.59 |
CORRUGATED SHEET | 1 Piece(s) | 10 Day(s) | Black | 4969182629422 | 384-7616 | 1 pc. |
Part Number |
---|
BA171B |
BA171K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 2,147.44 |
CORRUGATED SHEET | 1 Piece(s) | 12 Day(s) | Bronze | 4969182629439 | 384-7608 | 1 pc. | ||
฿ 2,269.59 |
CORRUGATED SHEET | 1 Piece(s) | 10 Day(s) | Black | 4969182629422 | 384-7616 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?