(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
99X-055 |
99X-065 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Blade Diameter (mm) |
Applicable Part | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 346.67 |
CORRUGATED SHEET | 1 Piece(s) | 1 Day(s) | 4962660561559 | 384-9511 | 5.5 | - | 1 pc. | ||
฿ 346.67 |
CORRUGATED SHEET | 1 Piece(s) | 1 Day(s) | 4962660561658 | 384-9520 | 6.5 | Electric Drill, Impact Screwdriver | 1 pc. |
Part Number |
---|
99X-055 |
99X-065 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Blade Diameter (mm) |
Applicable Part | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 346.67 |
CORRUGATED SHEET | 1 Piece(s) | 1 Day(s) | 4962660561559 | 384-9511 | 5.5 | - | 1 pc. | ||
฿ 346.67 |
CORRUGATED SHEET | 1 Piece(s) | 1 Day(s) | 4962660561658 | 384-9520 | 6.5 | Electric Drill, Impact Screwdriver | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?