(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
99-055 |
99-065 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Mass (g) |
Blade Diameter (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 288.92 |
CORRUGATED SHEET | 1 Piece(s) | 10 Day(s) | 4962660099007 | 384-9490 | 53 | 5.5 | 1 pc. | ||
฿ 289.69 |
CORRUGATED SHEET | 1 Piece(s) | 10 Day(s) | 4962660990014 | 384-9503 | 58 | 6.5 | 1 pc. |
[Features]
· Optimal for making hook holes in a corrugated sheet.
· Optimal for making hook holes in a corrugated sheet.
[Applications]
· For mounting corrugated sheet hooks.
· Work materials: Polycarbonate, PVC, corrugated sheets containing glass nets
· Corrugated sheet hook mounting work
[Materials]
· Ordinary steel
· Handle: Resin
Part Number |
---|
99-055 |
99-065 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Mass (g) |
Blade Diameter (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 288.92 |
CORRUGATED SHEET | 1 Piece(s) | 10 Day(s) | 4962660099007 | 384-9490 | 53 | 5.5 | 1 pc. | ||
฿ 289.69 |
CORRUGATED SHEET | 1 Piece(s) | 10 Day(s) | 4962660990014 | 384-9503 | 58 | 6.5 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?