(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Net Protector

Net Protector

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AR-072

  • Product Type
    Guard Net
  • Color
    Orange
  • Shape
    Roll Model
  • JAN Code
    4580179994394
  • Trusco Code
    489-7757
  • Material
    Polypropylene
  • Width(mm)
    1000
  • Length(m)
    50
  • Mass(Kg)
    8.2
  • Amount Of Content
    1 Roll
Part Number
AR-072
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,135.85

BUILDING MATERIAL 1 Piece(s) 10 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Guard Net
  • Color
    Orange
  • Shape
    Roll Model
  • JAN Code
    4580179994394
  • Trusco Code
    489-7757
  • Material
    Polypropylene
  • Width(mm)
    1000
  • Length(m)
    50
  • Mass(Kg)
    8.2
  • Amount Of Content
    1 Roll

Product Description

[Features]
·Easy to use, lightweight, and easy to install and remove. It can also be used through a single pipe.
·Made of polypropylene, it has excellent tensile and tear strength and excellent dimensional stability.
[Applications]
·For securing protective partitions and safety passages.
[Materials]
・ Polypropylene

Specifications of AR-072

  • Product Type
    Guard Net
  • Color
    Orange
  • Shape
    Roll Model
  • JAN Code
    4580179994394
  • Trusco Code
    489-7757
  • Material
    Polypropylene
  • Width(mm)
    1000
  • Length(m)
    50
  • Mass(Kg)
    8.2
  • Amount Of Content
    1 Roll
Part Number
AR-072
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,135.85

BUILDING MATERIAL 1 Piece(s) 10 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1