(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reinforcing Rod Tip Protection Materials Mini-day Guard

Reinforcing Rod Tip Protection Materials Mini-day Guard

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AR-062

  • Product Type
    Other Cushions
  • Color
    Yellow
  • Mounting Method
    Plug Type
  • Material
    Elastomer Resin
  • Thickness (mm)
    5.5
  • Vertical(mm)
    45
  • Horizontal(mm)
    1000
  • Width(mm)
    33
  • Outer Diameter(mm)
    23
  • JAN Code
    4580179990525
  • Trusco Code
    489-7650
  • Mass(g)
    340
  • Abstract
    D10-D16 (Height 45H)
  • Applicable Pipe Size
    D10~D16
  • Amount Of Content
    1 pc.
Part Number
AR-062
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 318.14

BUILDING MATERIAL 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Other Cushions
  • Color
    Yellow
  • Mounting Method
    Plug Type
  • Material
    Elastomer Resin
  • Thickness (mm)
    5.5
  • Vertical(mm)
    45
  • Horizontal(mm)
    1000
  • Width(mm)
    33
  • Outer Diameter(mm)
    23
  • JAN Code
    4580179990525
  • Trusco Code
    489-7650
  • Mass(g)
    340
  • Abstract
    D10-D16 (Height 45H)
  • Applicable Pipe Size
    D10~D16
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Perfect for small rebar items.
[Applications]
· Covering rebar tips.
[Materials]
· Elastomer resin

Specifications of AR-062

  • Product Type
    Other Cushions
  • Color
    Yellow
  • Mounting Method
    Plug Type
  • Material
    Elastomer Resin
  • Thickness (mm)
    5.5
  • Vertical(mm)
    45
  • Horizontal(mm)
    1000
  • Width(mm)
    33
  • Outer Diameter(mm)
    23
  • JAN Code
    4580179990525
  • Trusco Code
    489-7650
  • Mass(g)
    340
  • Abstract
    D10-D16 (Height 45H)
  • Applicable Pipe Size
    D10~D16
  • Amount Of Content
    1 pc.
Part Number
AR-062
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 318.14

BUILDING MATERIAL 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1