(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

H Steel End Soft Guard

H Steel End Soft Guard

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AR-003

  • Product Type
    Other Cushions
  • Color
    Yellow
  • Mounting Method
    Plug Type
  • Material
    Vinyl Chloride (PVC)
  • Vertical(mm)
    300
  • Horizontal(mm)
    300
  • JAN Code
    4580179990945
  • Trusco Code
    489-7102
  • Mass(g)
    40
  • Abstract
    300H steel
  • Amount Of Content
    1 pc.
Part Number
AR-003
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,176.42

BUILDING MATERIAL 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

Product Description

[Features]
· Soft resin with hollow sections provides outstanding cushioning, guarding the tip securely.
[Applications]
· Covering steel H beam tips.
[Materials]
· Polyvinyl chloride

Specifications of AR-003

  • Product Type
    Other Cushions
  • Color
    Yellow
  • Mounting Method
    Plug Type
  • Material
    Vinyl Chloride (PVC)
  • Vertical(mm)
    300
  • Horizontal(mm)
    300
  • JAN Code
    4580179990945
  • Trusco Code
    489-7102
  • Mass(g)
    40
  • Abstract
    300H steel
  • Amount Of Content
    1 pc.
Part Number
AR-003
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,176.42

BUILDING MATERIAL 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1