- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Slag and Rust Prevention Tube for Reinforcing Rod
Specifications of AR-061
-
- Width(mm)
- Folding Diameter 55
-
- Length(m)
- 300
-
- Color
- Yellow
-
- JAN Code
- 4580179990853
-
- Trusco Code
- 489-7641
-
- Mass(g)
- 300
-
- Applicable Remarks
- Compatible diameter: Fold diameter 55 (to D29)
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 5,894.82
|
BUILDING MATERIAL
|
1 Piece(s)
|
|
19 Day(s)
|
1 Roll |
Basic Specifications
-
- Width(mm)
- Folding Diameter 55
-
- Length(m)
- 300
-
- Color
- Yellow
-
- JAN Code
- 4580179990853
-
- Trusco Code
- 489-7641
-
- Mass(g)
- 300
-
- Applicable Remarks
- Compatible diameter: Fold diameter 55 (to D29)
-
- Amount Of Content
- 1 Roll
Product Description
[Features]
· Optimal for stopping slag and preventing rust on reinforcements.
· Yellow color for excellent safety.
· Very economical because it can be cut as desired and is inexpensive.
[Materials]
· Polyethylene
Specifications of AR-061
-
- Width(mm)
- Folding Diameter 55
-
- Length(m)
- 300
-
- Color
- Yellow
-
- JAN Code
- 4580179990853
-
- Trusco Code
- 489-7641
-
- Mass(g)
- 300
-
- Applicable Remarks
- Compatible diameter: Fold diameter 55 (to D29)
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 5,894.82
|
BUILDING MATERIAL
|
1 Piece(s)
|
|
19 Day(s)
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?