(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slag and Rust Prevention Tube for Reinforcing Rod Contraction Type

Slag and Rust Prevention Tube for Reinforcing Rod Contraction Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,111.31 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AR-028
AR-029
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship JAN Code Trusco Code Mass
(g)
Applicable Remarks Amount Of Content

฿ 3,111.31

BUILDING MATERIAL 1 Piece(s) 19 Day(s) 4580179990860 489-7340 600 Compatible diameter: Fold diameter 55 (to D29) 1 Roll

฿ 3,628.55

BUILDING MATERIAL 1 Piece(s) 19 Day(s) 4580179990877 489-7358 800 Compatible diameter: Fold diameter 75 (to D38) 1 Roll

Basic Specifications

  • Length(m)
    100
  • Color
    Transparency
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Optimal for stopping slag and preventing rust on reinforcements, etc.
· Fitted onto reinforcements, etc. by heat shrinking.
[Applications]
· For protection of reinforcements.
[Materials]
· PVC

Part Number
AR-028
AR-029
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship JAN Code Trusco Code Mass
(g)
Applicable Remarks Amount Of Content

฿ 3,111.31

BUILDING MATERIAL 1 Piece(s) 19 Day(s) 4580179990860 489-7340 600 Compatible diameter: Fold diameter 55 (to D29) 1 Roll

฿ 3,628.55

BUILDING MATERIAL 1 Piece(s) 19 Day(s) 4580179990877 489-7358 800 Compatible diameter: Fold diameter 75 (to D38) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1